Publish your products
United States
English (US)
Language
Project location
Publish your products
Free sign up
Log in
holmris/products/c8900624-6bea-44cb-bad5-91a89a8d0ff4
Home
Categories
Furniture
Office Tables
Genese Table
Available in United States
Holmris
Follow
Genese Table
Genese electrical height adjustment table Genese counters the demand of creativity, functionalism, elegancy and inspiration for a modern office environment. Design by Morten Voss & Christian Hedlund.
Download
Technical specification
Technical specification
Unique ref.
7401
Product family
Workstations
Product group
Desk
Type
Object (single object)
Date of publishing
2014-10-06
Edition number
2
Width (mm)
1800
Depth (mm)
900
Links
Links
Product url
http://www.holmris.com/en/products/workstations/genese-electrical-height-adjustment-table
Technical description
http://www.holmris.com/sites/default/files/files/products/genese_skrivebord2012_0.pdf
Related
Related
Material main
Laminate
Material secondary
Aluminum
Designed in
Denmark
Manufactured in
Denmark
Classification
Classification
BIMobject Category
Furniture - Office Tables
IFC classification
Furniture
UNSPSC name
Office Equipment and Accessories and Supplies
UNSPSC code
44
Similar products
HAFELE เฮเฟเล่
HAFELE Meeting Conference Table Base TE601
3.1
(
65
)
Download
Ethnicraft
Roller Max desk - varnished oak - pebble shape 137x52x78 cm
Download
S-LINE
Strict Line reception desk
2.1
(
7
)
Download
Steelcase
Ocular™ Conference Tables for Video Conferences
Download
SEPS2BIM
E0130 - Workstation, Documentation, OR, L-Shaped
3.7
(
9
)
Download
SEPS2BIM
F0650 - Desk, Executive, Wood
4.8
(
8
)
Download