This website uses cookies for functionality, to tailor and personalize your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

AutoFlow™ Series 9330 Round Drum

Unique ref.: horton-053
Brand: Horton Automatics
Product family: Revolving Doors
Product group: AutoFlow™ Series
Date of publishing: 2013-09-09
Edition number: 1
Type: Object (single object)
Download (8)
Automatic Revolving Systems
AutoFlow, MiniGrand, & Large Diameter Grand Systems


AutoFlow, MiniGrand, & Large Diameter Grand Systems The AutoFlow, MiniGrand and Grand automatic door systems are ideal for heavy traffic with energy savings in mind. Available in center shaft or center core vestibule design configurations these systems offer smooth, continous rotation.


Material main:
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Doors - Revolving Doors
OmniClass Number: 23-17 11 13 23
OmniClass Title: Revolving Metal Doors
This product is available in:
North America
  • United States

BIMobject®