Set your location and language to prioritise localised information. Continue
EasyAccess™ Series 7100 Surface Applied Side Access Header

EasyAccess™ Series 7100 Surface Applied Side Access Header

EasyAccess - S7100 - Medium Duty Low Energy

Best suited for interior applications with standard weight/size doors, the 7100 offers easy adjustment of opening and closing speeds, obstruction sensing, and Push-N-Go technology.

Operator Features:

  • Recommended Maximum Door Leaf Weight: 200 lbs
    • For weight exceeding this consult Horton Factory as the application and frequency are variables that may allow increased weight.
  • Header Sizes: 4"x6"
  • Door Width: Up to 42"

Applications:

  • Healthcare
  • Assisted Living
  • Retail
  • Bank/Financial
  • Dormitories
  • College/Universities
  • Hotel

Where Used:

  • Restroom
  • Dorm Room
  • Corridor
  • Entrance/Exit
Specification
  • PRODUCT NAME:EasyAccess
    MENU TITLE:S7100 - Medium Duty Low Energy
    AUTOMATIC MANUAL:Automatic
    TYPE:Single
    SERIES:S7100
    REQUIREMENT:Low Energy
    HEADER SIZE:4" x 6"
    HAND:LH, RH, LHR, RHR, LH-RH, LHR-RHR
    ARM DESIGN:Inswing or Outswing
    INSTALLATION:Surface Applied
Technical specification
  • Unique ref.Horton-S7100
  • Product familyDoors
  • Product groupAutomatic Door Controls and Operators
  • TypeObject (single object)
  • Date of publishing2013-09-09
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryDoors - Hardware
  • OmniClass Number23-17 19 11
  • OmniClass TitleHardware for Doors

Region availability

North America
United States