This website uses cookies for functionality, to tailor and personalize your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Security Service Series 8300 Security Windows

Unique ref.: Horton-S8300Security
Brand: Horton Automatics
Product family: Windows
Product group: Security Windows
Date of publishing: 2013-09-09
Edition number: 1
Type: Object (single object)
Download (8)
Security Service
Series 8300 Security Windows


Designed for pharmacies, labs, supply rooms and other secure areas where transactions occur. Systems come standard with self-closing configuration and auto locks for additional security. Additional options include bullet-resistant glass and the windows are available in automatic and manual configurations.


Material main:
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Windows - Windows
OmniClass Number: 23-17 13 29
OmniClass Title: Security Windows
This product is available in:
North America
  • United States

BIMobject®