Publish your products
United States
English (US)
Language
Project location
Publish your products
Free sign up
Log in
hortonautomatics/products/6847b7c1-3be7-4b2c-98ce-dd5b125236e7
Home
Categories
Doors
Sliding Doors
Profiler - ICU MAX
Available in United States
Horton Automatics
Follow
Profiler - ICU MAX
Type: 310 Single Slide SO-SX or SX-SO
Download
Specification
Specification
Options:
Medium Stile construction (slide opening reduced by 1 5/8")
Self-Closing (4" x 6") Profiler header (p. A10.39)
Custom unit widths between 7'-0" & 9'-0"
Custom glazing prep. up to 1 1/2"
Custom paint, anodized finishes of Antimicrobial coating
10" Bottom Rail
1" x 4" Jambs
Technical specification
Technical specification
Unique ref.
profiler-icu-max
Product family
Doors
Product group
Sliding Doors
Type
Object (single object)
Date of publishing
2020-03-12
Edition number
1
Links
Links
Technical description
http://www.hortondoors.com/HandDesignationDocs/A10-38.pdf
Related
Related
Designed in
United States
Manufactured in
United States
Classification
Classification
BIMobject Category
Doors - Sliding Doors
OmniClass Number
23-17 11 00
OmniClass Title
Doors
Region availability
North America
United States
Similar products
Horton Automatics
FlexBarn Sliding Door
4.3
(
40
)
Download
Horton Automatics
HD-Swing™ Series S4100 Surface Applied Side Access Header
Download
Horton Automatics
HD-Swing™ Series 4800 Overhead Concealed Bottom or Side Access Header and Direct Drive
Download
Horton Automatics
Profiler® Storm Impact 2000B Elite Hurricane Sliding Belt
Download
Horton Automatics
Profiler®-ICU Smoke-Rated Sliding Door Systems
Download
Horton Automatics
EasyAccess™ Series S7900 Low Energy Fire Rated Operator
Download