Publish your products
Proslide Series 2021 Sliding Door System
Proslide Series 2021 Sliding Door System

    Proslide Series 2021 Sliding Door System

    Series 2021 Belt Drive

    Built on an attractive 4.5" x 7" header, the ProSlide™ 2021 is engineered for longevity and quiet operation in high traffic applications. The ProSlide 2021 is available in an Eco/U-Factor option for energy efficiency and LEED certification. The Series 2021 is verified by SCS Global Services for its Environmental Product Declaration.

    Specification
    • Exclusive system features:

      • Tested to 1,000,000 cycles
      • Two-year limited warranty
      • Adjustable astragal with double weatherseal for energy efficiency
      • Easily adjustable opening & closing speeds
      • Manual operation mode in case of power failure

      Applications:

      • Medical Offices
      • Asisted Living
      • Hospitals
      • Urgent Care
      • Data Centers
      • Financial Institutions
      • Warehouses
      • Airports
      • Courthouses
      • Entertainment Venues
      • Food Stores
      • Hotels
      • Restaurants
      • Retail Stores
      • Shopping Centers
      • Fire & Police Stations
      • Government Buildings

      Where Used:

      • Main Entrances
      • Security Doors
      • Emergency Entrances
      • Internal Security Barriers
      • Lounges
    Technical specification
    • Unique ref.s2021-proslide-belt-drive-system
    • Product familyDoors
    • Product groupSliding Doors
    • TypeObject (single object)
    • Date of publishing2022-11-29
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryDoors - Sliding Doors
    • OmniClass Number23-17 11 00
    • OmniClass TitleDoors

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit