Publish your products
DB-200H, 30" W Hotel/Motel Ice Dispenser with 200 Lbs Capacity – Stainless Steel Exterior
Hoshizaki

DB-200H, 30" W Hotel/Motel Ice Dispenser with 200 Lbs Capacity – Stainless Steel Exterior

Safely store and dispense up to 200 lbs of ice with this Hotel/Motel Ice Dispenser. The DB-200H is the perfect 30″ wide ice storage bin and dispenser for many resorts, hotels, and other hospitality services! It boasts a seamless bin linear and Foamed-in-place polyurethane insulation in all of the bin walls including the bottom of the unit providing your operation with maximum ice preservation. The DB-200H features a durable and easy to maintain Stainless Steel exterior cabinet. This model comes Standard with 6″ Painted Flange Legs and the Ice dispensing area is ADA compliant. Single phase, 115v/60/1, Hardwired connection (no cord/plug included), 60 W dispensing gear motor, 1.4 Amps, 3/4″ FPT drain. The unit is UL Listed, ETL Sanitation Listed, ADA Compliant and includes a Three Years: Parts & Labor warranty on entire machine. Compatible icemakers/dispensers, sold separately: KML-325M, KM-340M, KM-515M, KML-500M, KML-700M, KM-600M, KM-650M
Specification
    • Dimensions: 30″ W x 30″ D x 53″ H
    • Stores up to 200 lbs of ice
    • Stainless steel auger and agitator
    • Single phase, 115v/60/1, Hardwired connection (no cord/plug included)
    • Push button single auger agitator dispenses ice at 13 lbs. per minute
    • Foamed-in-place polyurethane insulation
    • Protected by H-GUARD Plus Antimicrobial Agent
    • For top-mounted ice makers (sold separately)
    • Ice dispensing area is ADA compliant
    • Ideal for hotel and motel applications
    • Standard with 6″ Painted Flange Legs
    • Allow 6″ clearance at rear and sides for ease of maintenance and/or service
    • 60 W dispensing gear motor, 1.4 Amps, 3/4″ FPT drain
    • Weight: 240
    • Three Years: Parts & Labor warranty on entire machine
Technical specification
  • Unique ref.db-200h-30inch-hotel-motel-ice-dispenser
  • Product familyDispensers
  • Product groupHotel Ice Dispensers
  • TypeObject (single object)
  • Date of publishing2023-12-27
  • Edition number1
Related
  • Material mainStainless steel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryKitchen - Kitchen Appliances
  • IFC classificationElectric Appliance
  • ETIM CodeEC001207
  • ETIM NameIce cube maker
  • Uniclass 2015 CodePr_40_70_23_40
  • Uniclass 2015 DescriptionIcemakers
  • CSI MasterFormat 2014 Code11 46 83
  • CSI MasterFormat 2014 TitleIce Machines
  • OmniClass Number23-21 21 29 13
  • OmniClass TitleCommercial Cube Ice Makers

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit