Publish your products
HR15A-G, Refrigerator, Single Section Undercounter
Hoshizaki

HR15A-G, Refrigerator, Single Section Undercounter

The HR15A-G is a 15" undercounter refrigerator with a lockable full glass door at an ADA compliant height that ensures that all of your perishable goods are stored safely and securely. This undercounter refrigerator is UL approved for outdoor use, allowing it to sit outdoors on the patio, by the pool, or on your porch. The HR15A-G is similarly sized to our popular 15 inch wide undercounter icemakers (AM-50 & C-80 series), which allows you the convenience of ice and refrigeration all within 30 inches!

The stainless steel exterior (front, sides, top) and a stainless steel interior boasts a roomy net capacity of 2.54 cubic feet. The stainless steel interior with led lights including (2) stainless steel slide out shelves adjustable in 1.41" increments on anodized aluminum supports.

Simple Electronic controls with LED temperature display, insulated with environmentally friendly insulation, and cooled with earth-friendly R-600a refrigerant means the HR15A-G operates at the peak of efficiency.

This compact single section refrigerator uses a front vent airflow, so it requires no clearance for side air circulation. So it can fit seamlessly into tight areas and comes (4) 1" built in adjustable legs are standard. Shelf capacity: approx. (18) 20oz. bottles, Electrical: 115v/60/1, 9 ft. cord and plug. The unit is UL EPH Listed, ETL Safety (US & C) Listed, ADA Compliant and includes a Five Years compressor warranty – Three Years parts and labor warranty.

Specification
    • Dimensions: 14.8″ W x 25.75″ D x 31.5″ H
    • Net capacity of 2.54 cubic feet
    • UL approved for outdoor use
    • ADA compliant height (Under 32″ tall)
    • Stainless steel exterior (front, sides, top) and a stainless steel interior
    • Field reversible door with lock (no kit req’d)
    • full door length stainless steel door handle
    • Stainless steel interior with LED lights
    • Insulated with environmentally friendly insulation
    • (2) stainless steel slide out shelves adjustable in 1.41″ increments on anodized aluminum supports
    • Electronic controls with LED temperature display
    • R-600a refrigerant
    • (4) 1″ Built in adjustable legs are standard
    • Shelf capacity: approx. (18) 20oz. bottles
    • Nominal Compres. of 222 BTU/hr at 1/10 HP
    • 115v/60/1, 9 ft. cord and plug
    • Shipping Crate: 30.6″ L x 18.75″ D x 37″ H at 115 lbs
    • Automatic off-cycle defrost
    • Five Years compressor warranty, Three Years parts and labor warranty.
Technical specification
  • Unique ref.hr15a-g-refrigerator-single-section-undercounter
  • Product familyPreparation
  • Product groupUndercounters
  • TypeObject (single object)
  • Date of publishing2023-12-27
  • Edition number1
Related
  • Material mainStainless steel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryKitchen - Kitchen Appliances
  • IFC classificationElectric Appliance
  • ETIM CodeEC000628
  • ETIM NameRefrigerator
  • Uniclass 2015 CodePr_40_70_31_72
  • Uniclass 2015 DescriptionRefrigerators
  • CSI MasterFormat 2014 Code11 42 13
  • CSI MasterFormat 2014 TitleFood Preparation Appliances
  • OmniClass Number23-21 21 27 15
  • OmniClass TitleCommercial Refrigerators

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit