Publish your products
R1A-FS, Refrigerator, Single Section Upright, Full Stainless Door with Lock
Hoshizaki

R1A-FS, Refrigerator, Single Section Upright, Full Stainless Door with Lock

The R1A-FS Steelheart Series Upright single section refrigerator with a full stainless door is a space saving workhorse. Solid state digital controller with temperature alarms and LED display (°F or °C). With a net capacity of 23.1 cubic feet this efficient upright refrigerator and front air flow design is perfect for hot/tight kitchens. The R1A-FS is constructed of stainless steel, which protects this unit from accidental damage and rust. Plus, it is easy to clean.

The R1A-FS also includes Interior LED light bar is mounted horizontally on the ceiling, (4) 4" stem casters (2 with brakes) are standard, plus a field reversible, spring assisted self closing door with stay open feature (no kit req’d). Electrical consumption of 1.25 kWh/day at 5 Amps, 10 ft long cord with a 5 – 15P NEMA plug. Optional kits: 6" Legs, Epoxy or stainless steel shelves, Tray/pan slides, Foot pedal door opener, Additional air filter. The unit is ETL Safety (US & C) Listed, ETL Sanitation, ENERGY STAR® Qualified and includes a six years parts warranty, five years labor warranty, and seven years compressor warranty.

Specification
    • Dimensions: 27.5″ W x 33.5″ D x 79.5″ H
    • Net capacity of 23.1 cubic feet
    • Unique “ducted” air distribution system
    • Epoxy electrocoated (E-Coat) evaporator coil to help fight corrosion for extended life
    • Stainless steel exterior (front, sides, top) and a stainless steel interior
    • Field reversible, spring assisted self closing door with stay open feature (no kit req’d)
    • One piece, full door length, extruded aluminum flush mount door handle
    • Lockable Full Stainless Door
    • Insulated with 2 3/8″ CFC free, foamed in place polyurethane
    • Interior LED light bar is mounted horizontally on the ceiling
    • Solid state digital controller with temperature alarms and LED display (°F or °C)
    • R290 refrigerant
    • (4) 4″ Stem Casters (2 with brakes) are standard
    • Includes 3 epoxy coated wire coated wire shelves adjustable in 1″ increments on stainless steel supports
    • Optional kits: 6″ Legs, Epoxy or stainless steel shelves, Tray/pan slides, Foot pedal door opener, Additional air filter
    • Nominal Compres. of 770 BTU/hr at 1/4 HP
    • 115v/60/1, 10 ft. cord and plug
    • Shipping Crate: 36″ L x 31.5″ D x 81″ H at 350 lbs
    • ENERGY STAR® Qualified
    • Six Years parts warranty, Five Years labor warranty, Seven Years compressor warranty.
Technical specification
  • Unique ref.r1a-fs-refrigerator-single-section-upright
  • Product familyRefrigeration
  • Product groupRefrigerators
  • TypeObject (single object)
  • Date of publishing2023-12-27
  • Edition number1
Related
  • Material mainStainless steel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryKitchen - Kitchen Appliances
  • IFC classificationElectric Appliance
  • ETIM CodeEC000628
  • ETIM NameRefrigerator
  • Uniclass 2015 CodePr_40_70_31_72
  • Uniclass 2015 DescriptionRefrigerators
  • CSI MasterFormat 2014 Code11 41 00
  • CSI MasterFormat 2014 TitleFoodservice Storage Equipment
  • OmniClass Number23-21 21 27 15
  • OmniClass TitleCommercial Refrigerators

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit