Publish your products
Mortise Electromagnetic Locking - HQMAG 215-1-35.5 3W Grade 3+ (≲ 3 000N) specifically designed for emergency exits - DAS NF S61 937 - 24/48 VDC
HQMAG

Mortise Electromagnetic Locking - HQMAG 215-1-35.5 3W Grade 3+ (≲ 3 000N) specifically designed for emergency exits - DAS NF S61 937 - 24/48 VDC

The HQMAG 2-35.53W belongs to the special range for escape doors. With the same dimensions than the HQMAG 2-35.5, the HQMAG 215-1 35.5 3W is compliant with the DAS NF S61 937 and prEN 13 637 norms, and works at 24/48 V DC. It can be installed embedded style on all types of doors, both indoors and outdoors, thanks to a unique corrosion-proof treatment and its IP43 (under lintel) protection rating. Its holding force is rated Grade 3+ / ≲ 3 000N.
Specification
  • Security/Holding Force: Grade 3+ (≲ 3 000N, 300kgf, 675lbf) Tol. 15% Category of use: Grade 3 (High frequency - Public use) Durability/reliability: Grade 9 ( > 1 000 000 cycles) Corrosion resistance/humidity/IP protection: Grade 3 (EN 1670, EN ISO 9227) Mounting: Mortise Residual magnetism: 0% - By design (No push-pin, no electronic kick-off) Locking monitoring (LSS): Reed Electrical/spark protection: Built-in metal-oxyde varistor (MOV) Power: 24/48VDC - 250/125 mA - Remote 0,1W Environmental protection / IP Rating ²: IP 43 (Mortise) Sizes (L x h x w): 195 x 35.5 x 26 mm Weight: ~ 2 kg Environmental / Temperature: -40°C to +60°C Compliances: NF S61 937-x, CE 2014/30/EU, EN 13637 (Chap.7) 2015, EN 1670, EN ISO 9227, ASTM B 117, RoHS/Reach
Technical specification
  • Unique ref.Mortise-electromagnet-HQMAG-215-1-35-5-3W
  • TypeObject (single object)
  • Date of publishing2023-04-17
  • Edition number1
Related
  • Material mainMetal
  • Designed inBelgium
Classification
  • BIMobject CategoryDoors - Accessories
  • IFC classificationObject
  • CSI MasterFormat 2014 Code08 71 00
  • CSI MasterFormat 2014 TitleDoor Hardware
  • OmniClass Number23-17 11 11
  • OmniClass TitleDoor Components 

Region availability

Europe Asia North America Africa South America
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
Albania
Bahrain
Antigua and Barbuda
Angola
Bolivia
Andorra
Iran
Aruba
Benin
Brazil
Austria
Iraq
Barbados
Botswana
Chile
Belarus
Israel
Belize
Burkina Faso
Colombia
Belgium
Jordan
Bermuda
Burundi
Ecuador
Bosnia and Herzegovina
Kuwait
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Bulgaria
Lebanon
Canada
Cape Verde
French Guiana
Croatia
Oman
Caribbean Netherlands
Central African Republic
Guyana
Cyprus
Palestine
Cayman Islands
Chad
Paraguay
Czech Republic
Qatar
Collectivity of Saint Martin
Comoros
Peru
Denmark
Saudi Arabia
Costa Rica
Côte d'Ivoire
Suriname
Estonia
Syria
Cuba
Democratic Republic of the Congo
Uruguay
Faroe Islands
Türkiye
Curaçao
Djibouti
Venezuela
Finland
United Arab Emirates
Dominica
Egypt
France
Yemen
Dominican Republic
Equatorial Guinea
Germany
El Salvador
Eritrea
Gibraltar
Greenland
Eswatini
Greece
Grenada
Ethiopia
Guernsey
Guadeloupe
Gabon
Hungary
Guatemala
Ghana
Iceland
Haiti
Guinea
Ireland
Honduras
Guinea-Bissau
Isle of Man
Jamaica
Kenya
Italy
Martinique
Lesotho
Jersey
Mexico
Liberia
Latvia
Montserrat
Libya
Liechtenstein
Nicaragua
Madagascar
Lithuania
Panama
Malawi
Luxembourg
Puerto Rico
Mali
Malta
Saint Kitts and Nevis
Mauritania
Moldova
Saint Lucia
Mauritius
Monaco
Saint Pierre and Miquelon
Mayotte
Montenegro
Saint Vincent and the Grenadines
Morocco
Netherlands
Saint-Barthélemy
Mozambique
North Macedonia
Sint Maarten
Namibia
Norway
The Bahamas
Niger
Poland
Trinidad and Tobago
Nigeria
Portugal
Turks and Caicos Islands
Republic of the Congo
Romania
U.S. Virgin Islands
Reunion
Russia
United States
Rwanda
San Marino
Saint Helena
Serbia
São Tomé and Príncipe
Slovakia
Senegal
Slovenia
Seychelles
Spain
Sierra Leone
Svalbard and Jan Mayen
Somalia
Sweden
South Africa
Switzerland
South Sudan
Ukraine
Sudan
United Kingdom
Tanzania
Vatican City
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit