Publish your products
Corner base cabinet  A100561 Plain White

Corner base cabinet A100561 Plain White

Front Plain White. - 1.6 cm board coated with white silk melamine. - The door has co-lour-matched acrylic edging. Closest indi-cative NCS code: S0500-N. - Approved for Danish Indoor Climate Label
Specification
  • Corner unit with 60 cm blind front panel and one shelf.
Technical specification
  • Unique ref.19A100561
  • Product familyPlain White
  • Product groupCorner base
  • TypeObject (single object)
  • Date of publishing2023-08-21
  • Edition number1
  • Height (mm)704
  • Width (mm)1000
  • Depth (mm)565
Related
  • Material mainMFC board
  • Material secondaryMFC board
  • Designed inDenmark
  • Manufactured inDenmark
  • Weight Net (Kg)36.3
Classification
  • BIMobject CategoryKitchen - Kitchen Cabinets
  • IFC classificationFurnishing Element
  • CSI MasterFormat 2014 Code12 35 30.13
  • CSI MasterFormat 2014 TitleKitchen Casework
  • OmniClass Number23-21 19 00
  • OmniClass TitleCasework
  • CSI UniFormat II CodeE2010
  • CSI UniFormat II TitleFixed Furnishings

Region availability

Europe
Denmark
Sweden