Unique ref.: | 60-210_iff |
---|---|
Brand: | HTH |
Product family: | Design Cabinets |
Product group: | Base Cabinet normal 70 |
Width (mm): | 600 |
Height (mm): | 2100 |
Depth (mm): | 600 |
Date of publishing: | 2012-09-07 |
Edition number: | 1 |
Type: | Object (single object) |
Product url: | http://www.hth-kitchen.com/urban/product-/facet-white--fa/ |
---|---|
Installation instructions: | http://ipaper.ipapercms.dk/HTH/UK/MonteringUK08/ |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | |
Instruction video: | https://www.youtube.com/watch?v=6p7yqFuNW9k |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en-us/hth/product/60-210_iff
Material main: | Wood |
---|---|
Material secondary: | Wood |
Designed in: | Denmark |
Manufactured in: | Denmark |
BIMobject Category: | Kitchen - Kitchen Cabinets |
---|---|
IFC classification: | Furniture |
UNSPSC name: | Furniture and Furnishings |
UNSPSC code: | 56 |
BIMobject®