We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

60-70 Cabinet storage low

Unique ref.: 60-70_cabinet_storage_low
Brand: HTH
Product family: Design Cabinets
Product group: Base Cabinet normal 70
Width (mm): 200
Height (mm): 700
Depth (mm): 600
Date of publishing: 2012-11-20
Edition number: 1
Type: Object (single object)
Download (1)
Base cabinet for storage from HTH includes all variations in width in the range of 200, 300, 400, 450, 500, 600, 800, 900 and 1000 mm



HTH is born of Danish traditions of craftsmanship. From the big picture to the tiny details, HTH is a true specialist in kitchens. At the company’s factories in Denmark, kitchens are created with hands, hearts, and hi-tech solutions. This helps to ensure the uniformly high quality that distinguishes HTH kitchens.





But the high quality does not stop at the factories. We at HTH have always believed that kitchens are best designed and sold by specialists. That is why the staff you meet in the stores are trained to share their extensive knowledge and experience of kitchen design – which is a key factor for competent guidance and an excellent end result.


Material main: Wood
Material secondary: Wood
Designed in: Denmark
Manufactured in: Denmark

BIMobject Category: Kitchen - Kitchen Cabinets
IFC classification: Furniture
UNSPSC name: Furniture and Furnishings
UNSPSC code: 56

BIMobject®