Publish your products
Bath 16-70 Wall Cabinet with Door

Bath 16-70 Wall Cabinet with Door

HTH's thoughtfully designed bathroom series makes it easy and appealing to design a new bathroom. HTH is born of Danish traditions of craftsmanship. From the big picture to the tiny details, HTH is a true specialist in bathrooms. At the company’s factories in Denmark, the bathroom series are created with hands, hearts, and hi-tech solutions. This helps to ensure the uniformly high quality that distinguishes the HTH bathroom series. But the high quality does not stop at the factories. HTH have always believed that bathrooms are best designed and sold by specialists. That is why the staff you meet in the stores are trained to share their extensive knowledge and experience of bathroom design – which is a key factor for competent guidance and an excellent end result.
Technical specification
  • Unique ref.bath-16-70_wall_cabinet_door
  • Product familyWall Cabinets
  • Product groupWall Cabinet 16-70
  • TypeObject (single object)
  • Date of publishing2012-09-26
  • Edition number1
  • Height (mm)700
  • Width (mm)400
  • Depth (mm)160
Related
  • Material mainWood
  • Material secondaryWood
  • Designed inDenmark
  • Manufactured inDenmark
Classification
  • BIMobject CategoryFurniture - Shelving & Storage
  • IFC classificationFurniture
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56

Region availability

Europe
Denmark
Sweden
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit