We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Bath 16-70 Wall Cabinet Open

Unique ref.: bath-16-70_wll_cabinet_open
Brand: HTH
Product family: Wall Cabinets
Product group: Wall Cabinet 16-70
Width (mm): 300
Height (mm): 700
Depth (mm): 160
Date of publishing: 2012-09-26
Edition number: 1
Type: Object (single object)
Download (1)
HTH's thoughtfully designed bathroom series makes it easy and appealing to design a new bathroom.



HTH is born of Danish traditions of craftsmanship. From the big picture to the tiny details, HTH is a true specialist in bathrooms. At the company’s factories in Denmark, the bathroom series are created with hands, hearts, and hi-tech solutions. This helps to ensure the uniformly high quality that distinguishes the HTH bathroom series.



But the high quality does not stop at the factories. HTH have always believed that bathrooms are best designed and sold by specialists. That is why the staff you meet in the stores are trained to share their extensive knowledge and experience of bathroom design – which is a key factor for competent guidance and an excellent end result.


Material main: Wood
Material secondary: Wood
Designed in: Denmark
Manufactured in: Denmark

BIMobject Category: Furniture - Shelving & Storage
IFC classification: Furniture
UNSPSC name: Furniture and Furnishings
UNSPSC code: 56

BIMobject®