Publish your products
United States
English (US)
Language
Project location
Publish your products
Free sign up
Log in
hubbellpremisewiring/products/a69e8087-efbd-4e33-af77-e5c8ea820508
Home
Categories
Electronics
Other
Flat Style Wire Basket Tray
Available in United States
Hubbell Premise Wiring
Follow
Flat Style Wire Basket Tray
Flat Cross-Wire Design
Features:
Flat shaped cross-wires provide significantly more surface area to support weight of cables
Flat ribs provide 400% more surface area and reduce stress on cables by 60%
100% recycled steel
2 x 4 mesh opening
Reduction in stress helps maintain Cat 6 and Cat 6A performance
Cuts and configures the same as round wire tray
Uses the same splicing and mounting hardware as round wire tray
Download
Technical specification
Technical specification
Unique ref.
hubbell-flat-style-wire-basket-tray
Product family
Basket Tray and Ladder Rack
Product group
Basket Tray
Type
Object (single object)
Date of publishing
2015-07-08
Edition number
1
Links
Links
Product url
https://www.hubbell.com/wiringdevice-kellems/en/Products/Electrical-Electronic/WireCableHose-Management/Wire-Basket-Tray/Round-Tray/HBT0204/p/1530603
Installation instructions
http://ecatalog.hubbell-wiring.com/productinformation/CustomerDrawingLibraryAssets/3A/3/PD2783.pdf
Technical description
http://ecatalog.hubbell-wiring.com/press/pdfs/Original_WLBD012.pdf
Related
Related
Material main
Steel
Designed in
United States
Manufactured in
United States
Classification
Classification
BIMobject Category
Electronics - Other
Region availability
North America
United States
Similar products
Hubbell Premise Wiring
Round Wire Basket Tray
Download
Hubbell Premise Wiring
Metal Raceway HBL3000 Series
Download
Hubbell Premise Wiring
Aluminum Raceway HBLALU5000 Series
Download
AC Infinity
AC Infinity CLOUDPLATE T1-N, Rack Mount Fan Panel 1U, Intake Airflow, for cooling AV, Home Theater, Network 19” Racks
Download
AC Infinity
AC Infinity CLOUDPLATE T7-N, Rack Mount Fan Panel 2U, Intake Airflow, for cooling AV, Home Theater, Network 19” Racks
Download
Tripp Lite by Eaton
UL 1363A Medical-Grade Power Strip; 6 15A Hospital-Grade Outlets, Safety Covers, 15 ft. Cord
Download