Publish your products
United States
English (US)
Language
Project location
Publish your products
Free sign up
Log in
hubbellpremisewiring/products/f6389a03-42dd-4faa-8612-1ed590090ee5
Home
Categories
Electronics
Other
Aluminum Raceway HBLALU7620 Series
Available in United States
Hubbell Premise Wiring
Follow
Aluminum Raceway HBLALU7620 Series
Two and Three Channel
Two and three channel aluminum raceways.
Satin anodized finish.
Resists oxidation, corrosion and fading.
Can be installed as recessed or surface mounted.
UL Listed and CSA Certified.
Wide Selection of Fittings
External, internal, flat and tee fittings available to accommodate all types of applications.
Available in both two and three channel versions.
Covers
Two and three channel raceway utilize common covers.
Available in single and dual channel cover designs.
Single covers allow access to one service at a time.
Dual channel cover fits over two channels for a seamless look.
Common aesthetics throughout line.
Compatible Cover Plates
Cover plates can be used for both HBLALU5000 and HBLALU7620 Raceways.
Cover plates offer option for most common power device applications.
Low profile bezel cover accommodates Hubbell iSTATION Modules.
Open System data option available.
Base mounted cover plates available for added strength.
Download
Technical specification
Technical specification
Unique ref.
hubbell-metal-raceway-alu7620
Product family
Raceway
Product group
Aluminum Raceway
Type
Object (single object)
Date of publishing
2015-07-08
Edition number
1
Links
Links
Product url
https://www.hubbell.com/wiringdevice-kellems/en/Products/Electrical-Electronic/WireCableHose-Management/Raceway/Aluminum-Raceway/Base-Cover/HBLALU7620B10/p/1529176
Installation instructions
http://ecatalog.hubbell-wiring.com/productinformation/CustomerDrawingLibraryAssets/3A/3/PD2270.pdf
Technical description
http://ecatalog.hubbell-wiring.com/press/catalog/R-43.pdf
Related
Related
Material main
Aluminum
Designed in
United States
Manufactured in
United States
Classification
Classification
BIMobject Category
Electronics - Other
Region availability
North America
United States
Similar products
Hubbell Premise Wiring
CFB7G Series Multi-Service Floor Box
Download
AC Infinity
AC Infinity CLOUDPLATE T1-N, Rack Mount Fan Panel 1U, Intake Airflow, for cooling AV, Home Theater, Network 19” Racks
Download
Hubbell Premise Wiring
Recessed Floor Box, Concrete, 4-Gang Deep, Stamped Steel
Download
Hubbell Premise Wiring
Recessed Floor Box, Concrete, 4-Gang Shallow, Stamped Steel
Download
Hubbell Premise Wiring
Steel Raceway HBL4750 Series
Download
AC Infinity
AC Infinity AIRCOM S8, Quiet Cooling Blower Fan System 17" Rear-Exhaust for Receivers, Amps, DVR, AV Cabinet Components
Download