Publish your products
United States
English (US)
Language
Project location
Publish your products
Free sign up
Log in
hubbellpremisewiring/products/a8add4bf-2c17-4340-849f-db204356e9c4
Home
Categories
Electronics
Other
Metal Raceway HBL3000 Series
Available in United States
Hubbell Premise Wiring
Follow
Metal Raceway HBL3000 Series
Extensive Line
Full line of large, single channel, two piece metal raceway.
Easily mounts on walls or bench tops.
Large single channel base for power or datacom cables.
UL Listed and CSA Certified.
Available in ivory or gray powder coat finish.
Plates and Covers
Wide range of covers and cover plates accommodate the most demanding applications.
Removable cover and cover plates provide easy access to wiring compartment.
Precut covers and plates provide quick installation and are available in common configurations.
Transition Fittings
UL Classified to transition from Wiremold® 3000 Series Metal Raceway to Hubbell HBL3000 Series Metal Raceway.
Reducer fitting provides transition from Hubbell HBL3000 Series to Hubbell HBL2000 Series Raceway.
Boxes
Hubbell Handi-Screw® eliminates “difficult-to-install” long screws for faster mounting.
Rounded corners eliminate sharp edges.
One seam construction provides “clean” look.
Large capacity allows for the installation of 30, 50 or 60A receptacles.
Utility box can be used as a tee, cross, junction box or as a branch circuit extension.
Download
Technical specification
Technical specification
Unique ref.
hubbell-metal-raceway-hbl3000
Product family
Raceway
Product group
Metal Raceway
Type
Object (single object)
Date of publishing
2015-07-08
Edition number
1
Links
Links
Product url
http://ecatalog.hubbell-wiring.com/press/catalog/R-19.pdf
Installation instructions
http://ecatalog.hubbell-wiring.com/productinformation/CustomerDrawingLibraryAssets/3A/3/PD2586.pdf
Technical description
http://ecatalog.hubbell-wiring.com/press/catalog/R-19.pdf
Related
Related
Material main
Steel
Designed in
United States
Manufactured in
United States
Classification
Classification
BIMobject Category
Electronics - Other
Region availability
North America
United States
Similar products
Hubbell Premise Wiring
Flat Style Wire Basket Tray
Download
Hubbell Premise Wiring
Stainless Steel Wire Basket Tray
Download
Hubbell Premise Wiring
SystemOne 4" Flush Fire-Rated Poke Through, AV Series
Download
Hubbell Premise Wiring
Steel Raceway HBL4750 Series
Download
AC Infinity
AC Infinity AIRCOM S8, Quiet Cooling Blower Fan System 17" Rear-Exhaust for Receivers, Amps, DVR, AV Cabinet Components
Download
Hubbell Premise Wiring
Recessed Floor Box, 6-Gang, Cast Iron
Download