Publish your products
United States
English (US)
Language
Project location
Publish your products
Free sign up
Log in
hubbellpremisewiring/products/f32364a9-cb81-4357-b6b5-e25a7abeb1ca
Home
Categories
Electronics
Other
Round Wire Basket Tray
Available in United States
Hubbell Premise Wiring
Follow
Round Wire Basket Tray
Round Cross-Wire Design
Features:
T-weld construction prevents snags
5mm round wire on smaller sizes
6mm round wire on larger sizes
High load rating
Easy to cut and fabricate fittings in the field
100% recycled steel
Use factory support hardware or fabricate supports on the job site
2 x 4 mesh opening
Painted tray includes factory installed masking to assure proper grounding at splices; no need to remove paint during installation
Download
Technical specification
Technical specification
Unique ref.
hubbell-round-wire-basket-tray
Product family
Basket Tray and Ladder Rack
Product group
Basket Tray
Type
Object (single object)
Date of publishing
2015-07-08
Edition number
1
Links
Links
Product url
https://www.hubbell.com/wiringdevice-kellems/en/Products/Electrical-Electronic/WireCableHose-Management/Wire-Basket-Tray/Round-Tray/HBT0204/p/1530603
Installation instructions
http://ecatalog.hubbell-wiring.com/productinformation/CustomerDrawingLibraryAssets/3A/3/PD2783.pdf
Technical description
http://ecatalog.hubbell-wiring.com/press/pdfs/wlbd007.pdf
Related
Related
Material main
Steel
Designed in
United States
Manufactured in
United States
Classification
Classification
BIMobject Category
Electronics - Other
Region availability
North America
United States
Similar products
Hubbell Premise Wiring
Flat Style Wire Basket Tray
Download
Hubbell Premise Wiring
Stainless Steel Wire Basket Tray
Download
Hubbell Premise Wiring
SystemOne 4" Flush Fire-Rated Poke Through, AV Series
Download
Hubbell Premise Wiring
Steel Raceway HBL4750 Series
Download
AC Infinity
AC Infinity AIRCOM S8, Quiet Cooling Blower Fan System 17" Rear-Exhaust for Receivers, Amps, DVR, AV Cabinet Components
Download
Hubbell Premise Wiring
Recessed Floor Box, 6-Gang, Cast Iron
Download