Publish your products
United States
English (US)
Language
Project location
Publish your products
Free sign up
Log in
hubbellpremisewiring/products/61321a6f-10c4-4c21-aa06-18bbdaacdef6
Home
Categories
Electronics
Other
Stainless Steel Wire Basket Tray
Available in United States
Hubbell Premise Wiring
Follow
Stainless Steel Wire Basket Tray
Round Cross-Wire Design
Features:
Type 304L and 316S Stainless Steel
Meets ASTM A580 specifications
Stainless splice kits and ceiling supports are available
Applications:
Food processing
Wash down areas
Corrosive environments
Outdoor installations
Marine
Download
Technical specification
Technical specification
Unique ref.
hubbell-stainless-steel-wire-basket
Product family
Basket Tray and Ladder Rack
Product group
Basket Tray
Type
Object (single object)
Date of publishing
2015-07-08
Edition number
1
Links
Links
Product url
http://ecatalog.hubbell-wiring.com/press/pdfs/wlbd007.pdf
Technical description
http://ecatalog.hubbell-wiring.com/press/pdfs/wlbd007.pdf
Related
Related
Material main
Stainless steel
Designed in
United States
Manufactured in
United States
Classification
Classification
BIMobject Category
Electronics - Other
Region availability
North America
United States
Similar products
Hubbell Premise Wiring
Round Wire Basket Tray
Download
Tripp Lite by Eaton
1U Rack-Mount KVM Console with 19-in. LCD
Download
Hubbell Premise Wiring
Flat Style Wire Basket Tray
Download
Hubbell Premise Wiring
Metal Raceway HBL3000 Series
Download
Hubbell Premise Wiring
Aluminum Raceway HBLALU5000 Series
Download
AC Infinity
AC Infinity CLOUDPLATE T1-N, Rack Mount Fan Panel 1U, Intake Airflow, for cooling AV, Home Theater, Network 19” Racks
Download