NEXTFrame Ladder Rack

Hubbell Premise Wiring’s NEXTFRAME® Ladder Rack is the effective and widely used cable runway that supports and delivers bundles of cable between cabinets, racks, and closets, along walls, and suspended from ceilings.
The Ladder Rack System features light, rugged, tubular steel construction.
It is designed for mechanical support and strain relief in long runs of cable and creates a smooth gradual bend for cable. Rail and stringer material is 16 ga steel tubing.
The NEXTFRAME® Ladder Rack is available in popular gray and black finishes to complement equipment in any data center. The complete NEXTFRAME® Ladder Rack system features a broad line of sizes and fittings required for proper installation.

FEATURES
  • Supports horizontal/vertical and overhead cable management.
  • Durable black or gray powder coat finish.
  • Supports UTP or fiber cabling.
  • Complete family of accessories includes: wall supports and brackets, cable drops, retaining posts, splice kits, and ceiling mounting kits.


SPECIFICATIONS
  • Material: 16 ga. tubular steel.
  • Durable powder coat.
  • Stringer dimensions: 0.375”W x 1.5”H.
  • Rung spacing: 9.0”.
  • Weight capacity: 45 lbs./foot.

Technical specificationView more product details
LinksView more product details
RelatedView more product details
ClassificationView more product details

Region availability

North America
United States