Selecting the location and language will prioritise localised information. Continue
Angled Patch Panel, NEXTSPEED® Category 6, Black

Angled Patch Panel, NEXTSPEED® Category 6, Black

NEXTSPEED® Category 6 Patch Panel exceeds TIA Category 6 and ISO component specifications supporting network convergence protocols delivering maximum bandwidth and extended reliability for all LAN, multimedia, and Power over Ethernet applications.

Features
  • TIA Category 6 Component compliance.
  • Labor savings: Exclusive 1-Punch termination reduces termination time by 75%.
  • Third-Party tested and verified.
  • Eco-friendly packaging utilizes recyclable materials and eliminates excess packing waste.
  • Center balanced to Category 6 plug specifications.
  • Balanced PCB design delivers significant headroom over the TIA Category 6 standard up to 250MHz providing true application assurance.
  • Accepts Hubbell laser printable label sheets and industry recognized 0.5 hand held printer tape.
  • Rolled edge construction provides rugged strength to eliminate flex during termination.
  • Centered port identification allows for greater visibility of labels and clean patch cord organization on a 48-port patch panel.
  • Third hand location pin provides a hands-free installation - simplifies rack layout.
  • Optional cable management bar (CMBR) attaches to the rack behind the panel providing excellent strain relief.

Specifications
  • Application: Third-party qualified for 10 Gigabit Ethernet Transmission IEEE 802.3an (TSB-155).
  • Component: Third-party verified for TIA-568-C.2 Category 6 Component.
  • Channel: Third-party verified for ISO 11801 Class EA compliant.
  • Current capacity: qualified for PoE and PoE+ IEEE 802.3at.
  • Manufacturing: 100% factory tested.
  • Nose contact material: Beryllium Copper with Precious Metal plating with Nickel under-plating.
  • Contact performance confirmed over the full range of (FCC Specification) deflection limits.
  • TIA-568-C.2 Category 6 Component.
  • ISO 11801 Class E Compliant Category 6.
  • IEEE 802.3at.
  • UL Listed 1863.
Technical specification
  • Unique ref.nextspeed-cat6-angled
  • Collection setComputer Network Equipment
  • CollectionModular Patching
  • TypeObject (single object)
  • Date of publishing2015-07-08
  • Edition number1
Related
  • Material mainSteel
Classification
  • BIMobject CategoryElectronics - Networking

Region availability

North America
United States