Publish your products
United States
English (US)
Language
Project location
Publish your products
Free sign up
Log in
hubbellpremisewiring/products/c3519302-75e2-4603-8544-997bbdfecfed
Home
Categories
Electronics
Other
SystemOne 6" Recessed Fire-Rated Poke Through
Available in United States
Hubbell Premise Wiring
Follow
SystemOne 6" Recessed Fire-Rated Poke Through
Up to twelve cat 6A cables including two 20A receptacles
Multiple plate configurations for maximum configurability
Standard 2 inch EMT for AV and data applications
Junction Box
Features
Superior architectural finishes:
Brushed Brass Plated
Satin Nickel Plated
Oil Bronzed Bronze
Brushed Aluminum
Black Powder Coat
Hide-away egress doors to reduce trip hazards
Exceeds ADA requirements
Egress door brushes to reduce ingress of dirt
Bind free cover linkage
Furniture feed option (6 inch core hole) for up to thirty Cat 6A data cables and ten 10 AWG power wires
Pre-pour tubes to remove the need for core hole drilling
Sub-plates to accept third party devices, (i.e. FSR®, Crestron® and Extron ®)
1, 1½, 2 hour fire rating
Junction box standard with all units (except for Chicago)
Suitable for use in 2-1/4 metal reinforced decks or greater
cULus, & ULc listed
Download
Technical specification
Technical specification
Unique ref.
systemone-s1r6
Product family
Fire Rated Poke Through
Product group
Recessed
Type
Object (single object)
Date of publishing
2015-07-08
Edition number
1
Links
Links
Product url
https://www.hubbell.com/hubbellpremisewiring/en/Products/Electrical-Electronic/Fire-Rated-Poke-Throughs/Recessed/S1R6PTACEHALU/p/1532089
Installation instructions
http://ecatalog.hubbell-wiring.com/productinformation/CustomerDrawingLibraryAssets/3A/3/PD2462.pdf
Technical description
http://ecatalog.hubbell-wiring.com/productinformation/specsheets/3A/Live/PDF/S1R6PTFIT_cart.pdf
Related
Related
Designed in
United States
Manufactured in
United States
Classification
Classification
BIMobject Category
Electronics - Other
Region availability
North America
United States
Similar products
Hubbell Premise Wiring
Flat Style Wire Basket Tray
Download
Hubbell Premise Wiring
Stainless Steel Wire Basket Tray
Download
Hubbell Premise Wiring
SystemOne 4" Flush Fire-Rated Poke Through, AV Series
Download
Hubbell Premise Wiring
Steel Raceway HBL4750 Series
Download
AC Infinity
AC Infinity AIRCOM S8, Quiet Cooling Blower Fan System 17" Rear-Exhaust for Receivers, Amps, DVR, AV Cabinet Components
Download
Hubbell Premise Wiring
Recessed Floor Box, 6-Gang, Cast Iron
Download