Publish your products
15A Tri-Power Counter Receptacle, Surface Mount, Aluminum

15A Tri-Power Counter Receptacle, Surface Mount, Aluminum

15A Tri-Power Pop Up Counter Receptacle, Surface Mount, Aluminum & Color Kit

Hubbell Countertop Receptacles are the first pop-up Hubbell Pop-Up receptacles UL listed for countertop applications and permanent installations. Receptacles for countertops provide a power source ideal for kitchen and bath counters and islands. Hubbell is the first to market a countertop receptacle that is UL Listed. It allows compliance with NEC® 406.5(E) [countertops], 406.5(F) [work surfaces], and 406.5(H) [seating areas]. Pop-Up Receptacles are tested and water resistant to a half gallon spill. The receptacles feature Hubbell’s patent pending silicone gaskets and patented cam action tamper-resistant technology. The compact design minimizes space required on the countertop as well as underneath in the cabinet area.

Specification
    • Spill water tested
    • UL Listed for countertop installation.
    • Permanent installation ready (suitable for MC cable or non-metallic sheath cable
    • Easy installations - simply drop in and tighten.
    • Charge multiple devices at the same time
    • LED Light indicates power to the ports
    • Type A and C USB ports
    • Durable: Push-down to pop-up function is rated for a minimum of 10,000 cycles
    • Stability: Tower won’t wiggle in enclosure
    • Accepts non-metallic sheathed cable and/or metal conduit
    • Suitable for 20 Amp circuit, end of line
    • Includes 3 replaceable tops in black, white, and grey

    Surface Mount

Technical specification
  • Unique ref.15a-tri-power-counter-receptacle-surface-mount-aluminum
  • Product familyStraight Blade Devices
  • Product groupSNAPConnect® Receptacles
  • TypeObject (single object)
  • Date of publishing2026-05-27
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectrical - Switchgear
  • ETIM CodeEC002624
  • ETIM NameComponent for wiring, cable entry, cable fixing (enclosure/switchgear cabinet)
  • Uniclass 2015 CodeAc_85_65_26
  • Uniclass 2015 DescriptionElectrical switching
  • CSI MasterFormat 2014 Code26 00 00
  • CSI MasterFormat 2014 TitleElectrical
  • OmniClass Number23-35 37 29
  • OmniClass TitleModular Wiring System Switches

Region availability

North America
United States