Set your location and language to prioritise localised information. Continue
Hose Reels, Low Pressure, .250" Diameter, 35' Length, Orange - HBLHR2535

Hose Reels, Low Pressure, .250" Diameter, 35' Length, Orange - HBLHR2535

by Hubbell Wiring Device-Kellems 
Catalog ID: HBLHR2535

Hose Reels, Low Pressure, .250" Diameter, 35' Length, Orange

Spring rewind and ratchet lock
Multi-position four roller guide and adjustable hose stop
Full flow shafts and swivels assure maximum product delivery
Spring Rewind and Ratchet Lock

Specification
  • General
    Application - Bench, Ceiling and Wall Mounted
    Cable Length - 35 Ft
    Construction - Steel
    Duty - Heavy Duty
    Item Type - Low Pressure- 1/4" ID
    OEM Brand Name - Hubbell Wiring Device-Kellems
    Series - Industrial
    Type - Low pressure ¼" ID
    UPC - 783585243610

    Dimensions
    Cable Length Active - 420
    Reel Frame Dimension - Steel

    Conductor Related
    Nema Color - Orange

Technical specification
  • Unique ref.Hose-Reels-Low-Pressure-HBLHR2535
  • Collection setCable / Cord / Hose Reels
  • CollectionHose Reels
  • TypeObject (single object)
  • Date of publishing2018-10-01
  • Edition number1
Related
  • Material mainSteel
Classification
  • BIMobject CategoryPlumbing - Plumbing
  • UNSPSC nameCable reels
  • UNSPSC code26121635
  • Uniclass 2015 CodePr_65_52_38
  • Uniclass 2015 DescriptionHoses, hose reels and ancillaries

Region availability

North America
United States