Publish your products
United States
English (US)
Language
Project location
Publish your products
Free sign up
Log in
hubbellwiring/products/0a5ac9e1-a1c6-4175-a03a-c12141294ae5
Home
Categories
Electrical
Controls
Dual (Ultrasonic and Passive Infrared) Wall Switch
Available in United States
Hubbell Wiring Device-Kellems
Follow
Dual (Ultrasonic and Passive Infrared) Wall Switch
Features
Dual technology sensing combines the individual advantages of passive infrared and ultrasonic detection
No neutral required
Built in photocell with manual super saver mode for daylight harvesting
Impact resistant hard lens is standard and color matched to the switch
Download
Technical specification
Technical specification
Unique ref.
hubbell-ad
Product family
Lighting Controls
Product group
Wall Switch Sensor
Type
Object (single object)
Date of publishing
2015-09-28
Edition number
1
Height (inches)
4.13
Width (inches)
1.71
Depth (inches)
1.69
Links
Links
Product url
https://www.hubbell.com/wiringdevice-kellems/en/Products/Electrical-Electronic/Wiring-Devices/Lighting-Controls/Wall-Switch-Sensors/AD2000GY1/p/2602805
Installation instructions
http://ecatalog.hubbell-wiring.com/productinformation/CustomerDrawingLibraryAssets/3A/3/PD2611.pdf
Technical description
http://ecatalog.hubbell-wiring.com/productinformation/specsheets/3A/Live/PDF/AD2000W1_cart.pdf
Related
Related
Material main
Plastic
Designed in
United States
Manufactured in
United States
Classification
Classification
BIMobject Category
Electrical - Controls
Region availability
North America
United States
Similar products
Hubbell Wiring Device-Kellems
Cord and Cable Reels, Commercial Cord Reel, 40', 15A 125V with Triple Tap, Yellow - HBLC40123TT
4.3
(
6
)
Download
Hubbell Wiring Device-Kellems
Cord and Cable Reels, Commercial Cord Reel, 25' With HBL5969VBLK Connector Body, Yellow - HBLC25163C
Download
Hubbell Wiring Device-Kellems
SystemOne 4" Recessed Fire-Rated Poke Through
Download
Hubbell Wiring Device-Kellems
Stainless Steel Wire Basket Tray
Download
Hubbell Wiring Device-Kellems
Hubbell Steel Convention Center Utility Box with Cover for Power and Data/Communications.
Download
Hubbell Wiring Device-Kellems
Cord and Cable Reels, Weatherproof Cord Reel, 50', 12/3 SO Cord, Yellow - HBL501232W
Download