Set your location and language to prioritise localised information. Continue
Wireless Plug Load Control Products

Wireless Plug Load Control Products

Wireless communication takes complexity out of retrofit and difficult installations by eliminating low voltage wires running between lighting and receptacle control units. This gives installers flexibility to quickly deploy, add additional devices, and configure and re-configure the system as needed.
Hubbell’s WL series controls utilize Clear Connect™ communication and are compatible with other Clear Connect™ devices, such as Hubbell’s wireless occupancy sensors.
Technical specification
  • Unique ref.hubbell-dr
  • Collection setLighting Controls
  • CollectionAutomatic Receptacle Control
  • TypeObject (single object)
  • Date of publishing2015-09-28
  • Edition number1
  • Height (inches)3.28
  • Width (inches)1.57
  • Depth (inches)1.07
Related
  • Material mainNylon
Classification
  • BIMobject CategoryElectrical - Controls

Region availability

North America
United States