Publish your products
Aluminum Raceway HBLALU7620 Series

Aluminum Raceway HBLALU7620 Series

Two and Three Channel
  • Two and three channel aluminum raceways.
  • Satin anodized finish.
  • Resists oxidation, corrosion and fading.
  • Can be installed as recessed or surface mounted.
  • UL Listed and CSA Certified.

Wide Selection of Fittings
  • External, internal, flat and tee fittings available to accommodate all types of applications.
  • Available in both two and three channel versions.

Covers
  • Two and three channel raceway utilize common covers.
  • Available in single and dual channel cover designs.
  • Single covers allow access to one service at a time.
  • Dual channel cover fits over two channels for a seamless look.
  • Common aesthetics throughout line.

Compatible Cover Plates
  • Cover plates can be used for both HBLALU5000 and HBLALU7620 Raceways.
  • Cover plates offer option for most common power device applications.
  • Low profile bezel cover accommodates Hubbell iSTATION Modules.
  • Open System data option available.
  • Base mounted cover plates available for added strength.
Technical specification
  • Unique ref.hubbell-metal-raceway-HBLALU7620
  • Product familyRaceway
  • Product groupAluminum Raceway
  • TypeObject (single object)
  • Date of publishing2015-09-28
  • Edition number1
Related
  • Material mainAluminum
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectrical - Distribution
  • IFC classificationElectric Distribution
  • UNSPSC nameElectrical boxes
  • UNSPSC code39121303
  • CSI MasterFormat 2014 Code26 05 33.16
  • CSI MasterFormat 2014 TitleBoxes for Electrical Systems
  • OmniClass Number23-35 33 15
  • OmniClass TitleElectrical Junction Boxes

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit