Round Wire Basket Tray

Round Cross-Wire Design

Features:
  • T-weld construction prevents snags
  • 5mm round wire on smaller sizes
  • 6mm round wire on larger sizes
  • High load rating
  • Easy to cut and fabricate fittings in the field
  • 100% recycled steel
  • Use factory support hardware or fabricate supports on the job site
  • 2" x 4" mesh opening
  • Painted tray includes factory installed masking to assure proper grounding at splices; no need to remove paint during installation

Technical specificationView more product details
LinksView more product details
RelatedView more product details
ClassificationView more product details

Region availability

North America
United States