Publish your products
Straight Blade Devices, Receptacles, Duplex, Compact Hospital Grade, 2-Pole 3-Wire Grounding, 20A 125V, 5- 20R, Gray, Single Pack

Straight Blade Devices, Receptacles, Duplex, Compact Hospital Grade, 2-Pole 3-Wire Grounding, 20A 125V, 5- 20R, Gray, Single Pack

HBL® Extra Heavy Duty Max Hospital Grade Devices - UL requirements for Hospital Grade devices is more stringent than those for standard devices. Hubbell receptacles are designed to meet and exceed the standards with Exclusive nickel-plated bypass contact design increases contact pressure, lowering the operating temperature; Four point grounding system provides redundant grounding for low resistance ground continuity in high abuse areas; Impact resistant deep face design prevents breakage. Because of these features and others, the benefit is performance, reliability and value for any health care facility. Electrical - Current Interrupting - Certified for current interrupting at full rated current Electrical - Dielectric Voltage - Withstands 2,000V minimum Environmental - Flammability - UL 94 V-0 Environmental - Operating Temperatures - Maximum continuous 75°C, minimum -40°C (w/o impact) Mechanical - Product Identification - Ratings are a permanent part of the device Mechanical - Terminal Accommodation - #12-#10 AWG stranded or solid copper wire only Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA
Technical specification
  • Unique ref.straight-blade-devices-receptacles-duplex-compact-hospital-grade-2-pole-3-wire-grounding-20a-125v-5-20r-gray-single-pack
  • Product familyReceptacles
  • Product groupExtra Heavy Duty
  • TypeObject (single object)
  • Date of publishing2026-05-20
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectrical - Switchgear
  • Uniclass 2015 CodeAc_85_65_26
  • Uniclass 2015 DescriptionElectrical switching
  • CSI MasterFormat 2014 Code26 00 00
  • CSI MasterFormat 2014 TitleElectrical
  • OmniClass Number23-35 37 00
  • OmniClass TitleElectrical Switches

Region availability

North America
United States