Publish your products
Rectangular Floor Box for Single-Service, Concrete, 1-Gang Shallow, Brass/Stamped Steel

Rectangular Floor Box for Single-Service, Concrete, 1-Gang Shallow, Brass/Stamped Steel

B2429 -- Rectangular Floor Box for Single-Service, Concrete, 1-Gang Shallow, Brass/Stamped Steel

Product Specifications:
  • Floor Box Application: Rectangular
  • Floor Box Item: Stamped Steel Floor Box 1-Gang Shallow, Single Service, Brass
  • Unit Package: Single
  • Order Quantity: Carton of 1


SPECIFICATIONS:
  • Material: Stamped Steel
  • Min. Depth of Pour: 3.00" (76.2)
  • Adjustability: Full
  • Cubic Inch (cm3) Capacity Per Gang: 37.3 cu. in. (611.2 cm3)
  • Dimensions A: 2.81" (71.4)
  • Dimensions B: 4.81" (122.2)
  • Dimensions C: 6.00" (152.4)
  • Dimensions D: 4.38" (111.2)
  • Dimensions E: 3.19" (81.0)
  • Knockouts Sides: (2) 0.5", (1) 0.75"
  • Knockouts Ends: (1) 0.5", (1) 0.75"
  • Knockouts Bottom: (3) 0.5", (2) 0.75"
  • Concrete Cover: Included

Technical specification
  • Unique ref.systemone-b2429
  • Product familyFloor Boxes
  • Product groupFloor Box - Flush
  • TypeObject (single object)
  • Date of publishing2015-09-28
  • Edition number1
  • Height (inches)2.81
  • Width (inches)6
  • Depth (inches)4.81
Related
  • Material mainBrass
  • Material secondarySteel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectrical - Distribution
  • IFC classificationElectric Distribution
  • UNSPSC nameElectrical boxes
  • UNSPSC code39121303
  • CSI MasterFormat 2014 Code26 05 33.16
  • CSI MasterFormat 2014 TitleBoxes for Electrical Systems
  • OmniClass Number23-35 33 15
  • OmniClass TitleElectrical Junction Boxes

Region availability

North America
United States