Publish your products
Recessed Floor Box, Concrete, 4-Gang Shallow, Cast Iron

Recessed Floor Box, Concrete, 4-Gang Shallow, Cast Iron

HBLCFB401CB -- Large Capacity Recessed Floor Box, Concrete, 4-Gang Shallow, Cast Iron

Product Specifications:
  • Floor Box Application: Recessed 4-/8-Gang
  • Floor Box Item: Floor Box 4-Gang Shallow, Cast Iron
  • Unit Package: Single
  • Order Quantity: Carton of 1


SPECIFICATIONS:
  • Material: Stamped Steel
  • Before Pour Adjustability: 1.50"
  • After Pour Adjustability: 0.75"
  • Listings: UL File #E197203, CSA File #LR702145
  • City of Chicago Approval: CCEA-2000
  • L Length: 10.00" (254.0)
  • W Width: 10.00" (254.0)
  • H Height: 4.00" (101.6)
  • Wiring Chamber Cubic Inch Capacity: 4 x 29.5 (483.0)
  • Conduit Knockouts: 1/2",3/4", 1", 1 1/4"
  • Overall Cubic Inch Capacity 283.0 (4632.0)

Technical specification
  • Unique ref.systemone-hblcfb401cb
  • Product familyFloor Boxes
  • Product groupFloor Box - Recessed
  • TypeObject (single object)
  • Date of publishing2015-09-28
  • Edition number1
  • Height (inches)2.63
  • Width (inches)10
  • Depth (inches)10
Related
  • Material mainCast iron
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectrical - Distribution
  • IFC classificationElectric Distribution
  • UNSPSC nameElectrical boxes
  • UNSPSC code39121303
  • CSI MasterFormat 2014 Code26 05 33.16
  • CSI MasterFormat 2014 TitleBoxes for Electrical Systems
  • OmniClass Number23-35 33 15
  • OmniClass TitleElectrical Junction Boxes

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit