Publish your products
SystemOne 10" Recessed Fire-Rated Poke Through
SystemOne 10" Recessed Fire-Rated Poke Through
SystemOne 10" Recessed Fire-Rated Poke Through
SystemOne 10" Recessed Fire-Rated Poke Through
SystemOne 10" Recessed Fire-Rated Poke Through
SystemOne 10" Recessed Fire-Rated Poke Through
SystemOne 10" Recessed Fire-Rated Poke Through
SystemOne 10" Recessed Fire-Rated Poke Through
SystemOne 10" Recessed Fire-Rated Poke Through
SystemOne 10" Recessed Fire-Rated Poke Through

    SystemOne 10" Recessed Fire-Rated Poke Through

    In-Floor Delivery Systems, Fire Rated Poke Throughs, SystemOne, 10" Series, Through Floor Fitting

    Hubbell SystemOne 10 Inch Recessed Floor Fitting with Installation Cover
    Approved for use in the City of Chicago with EMT and full blank bottom feed plates


    Specification
    • General
      Application - For Use On - Concrete
      Style - FRPT Fittings
      UPC - 783585547596

    Technical specification
    • Unique ref.systemone-s1r10
    • Product familyFire Rated Poke Through
    • Product groupFire Rated Poke Through - Recessed
    • TypeObject (single object)
    • Date of publishing2018-09-01
    • Edition number1
    • Height (inches)10
    • Width (inches)10
    Related
    • Material mainAluminum
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryElectrical - Distribution
    • IFC classificationElectric Distribution
    • UNSPSC nameElectrical boxes
    • UNSPSC code39121303
    • CSI MasterFormat 2014 Code26 05 33.16
    • CSI MasterFormat 2014 TitleBoxes for Electrical Systems
    • OmniClass Number23-35 33 15
    • OmniClass TitleElectrical Junction Boxes

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit