Publish your products
Aluminium glossy tinted gold  MTAL30
Aluminium glossy tinted gold  MTAL30
Aluminium glossy tinted gold  MTAL30
    HUBLER

    Aluminium glossy tinted gold MTAL30

    Discover in our Metal collection, the gold-tinted shiny aluminum (gloss of superior appearance).
    Specification
    • Aluminum, Underlay : Legnostrat - Kraft, Dimensions : 244x122cm, Depth : 10/10mm
    Technical specification
    • Unique ref.panneau-deco-alu-brillant-teinte-dore-de471
    • Product familyMétal
    • Product groupMétal et Magnétique
    • TypeObject (single object)
    • Date of publishing2025-03-14
    • Edition number1
    • Height (mm)2440
    • Width (mm)1220
    • Depth (mm)1
    Related
    • Material mainAluminum
    Classification
    • BIMobject CategoryWalls - Wall finishes

    Region availability

    Europe
    France
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit