Publish your products
United States
English (US)
Language
Project location
Publish your products
Free sign up
Log in
hubler/products/53638eae-926d-4c5d-a53e-a1ffe48d5783
Home
Categories
Walls
Wall finishes
Graphite Aluminum Crater 50 L
Unavailable in United States
HUBLER
Follow
Graphite Aluminum Crater 50 L
Discover in our collection Metal, the aluminum graphite crater.
Download
Specification
Specification
Aluminum, Underlay : Legnostrat - Kraft, Dimensions : 305x122cm, Depth : 13/10mm
Technical specification
Technical specification
Unique ref.
panneau-deco-alu-cratere-graphite-de6431l
Product family
Métal
Product group
Métal et Magnétique
Type
Object (single object)
Date of publishing
2025-03-14
Edition number
1
Height (mm)
3050
Width (mm)
1220
Depth (mm)
5.5
Links
Links
Product url
https://www.hubler.fr/product/alu-cratere-graphite-de6431l
Product certification
https://www.hubler.fr/app/uploads/2025/01/COV-Metal-dHubler.pdf
Technical description
https://www.hubler.fr/fiches-techniques/
Related
Related
Material main
Aluminum
Classification
Classification
BIMobject Category
Walls - Wall finishes
Region availability
Europe
France
Similar products
HUBLER
Vintage light concrete sheet FB223
Download
HUBLER
Legnomass colored green LCGR5-244183
Download
HUBLER
Isolstream-184-250120
Download
HUBLER
Walnut selvar 71
Download
HUBLER
wave-shaped sculpted concrete panel PBV8
Download
HUBLER
wave-shaped sculpted concrete panel PBV3
Download