Publish your products
Aluminum tinted steel (anti-scratch)  MTAL61
Aluminum tinted steel (anti-scratch)  MTAL61
Aluminum tinted steel (anti-scratch)  MTAL61
    HUBLER

    Aluminum tinted steel (anti-scratch) MTAL61

    Discover in our collection Metal, the aluminum tinted steel (anti-scratch).
    Specification
    • Aluminum, Underlay : Legnostrat - Kraft, Dimensions : 244x122cm, Depth : 10/10mm
    Technical specification
    • Unique ref.panneau-deco-alu-teinte-acier-anti-rayures-dv446r
    • Product familyMétal
    • Product groupMétal et Magnétique
    • TypeObject (single object)
    • Date of publishing2025-03-14
    • Edition number1
    • Height (mm)2440
    • Width (mm)1220
    • Depth (mm)1
    Related
    • Material mainAluminum
    Classification
    • BIMobject CategoryWalls - Wall finishes

    Region availability

    Europe
    France
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit