Publish your products
Chestnut pod Faren N263L
Chestnut pod Faren N263L
Chestnut pod Faren N263L
    HUBLER

    Chestnut pod Faren N263L

    Discover chestnut dosse in our Bois Bruts collection. A return to local woods and a key species from the 70s, renowned for its robustness on a non-woven underlay (Legnoflex). This wood is also available with a wood underlay (Bilegno).
    Specification
    • Type of wood : Natural wood, Wood species : chestnut wood, Underlay : Legnoflex - Fleece, Dimensions : 350x125cm, Depth : 5,5/10mm
    Technical specification
    • Unique ref.panneau-deco-chataignier-dosse-n263l
    • Product familyBois Bruts
    • Product groupPlacages bois
    • TypeObject (single object)
    • Date of publishing2025-03-14
    • Edition number1
    • Height (mm)3050
    • Width (mm)1250
    • Depth (mm)5.5
    Related
    • Material mainWood
    Classification
    • BIMobject CategoryWalls - Wall finishes

    Region availability

    Europe
    France
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit