Publish your products
 Lati Gravon R8125GL
 Lati Gravon R8125GL
 Lati Gravon R8125GL
 Lati Gravon R8125GL
 Lati Gravon R8125GL
 Lati Gravon R8125GL
    HUBLER

    Lati Gravon R8125GL

    Discover in our collection Bois Finis, the light grey sides groove reconstituted.
    Specification
    • Type of wood : Reconstituted wood, Wood species : wood lati, Underlay : Legnostrat - Kraft, Dimensions : 305x122cm, Depth : 10/10mm
    Technical specification
    • Unique ref.panneau-deco-lati-gris-fonce-groove-reconstitue-r8125gl
    • Product familyBois Finis
    • Product groupPlacages bois
    • TypeObject (single object)
    • Date of publishing2025-03-14
    • Edition number1
    • Height (mm)3050
    • Width (mm)1220
    • Depth (mm)1
    Related
    • Material mainWood
    Classification
    • BIMobject CategoryWalls - Wall finishes

    Region availability

    Europe
    France
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit