Publish your products
Hubler - Acoustic decorative panel - MDF panel 3-29 Draven oak - 09
HUBLER

Hubler - Acoustic decorative panel - MDF panel 3-29 Draven oak - 09

In our acoustic panels collection, discover the HUBSONIK groove 3-29 panel in Draven 09 oak (photos are not representative of the finished product).
Specification
  • Wood type : Oak, Type of wood : natural, Available undercoats : black veil, Dimensions and ordering data : 300x118,1cm - HUBSONIK-Groove 3-29 CH/ panel, Thickness : 19, Sound absorption coefficient : aW 0.56
Technical specification
  • Unique ref.panneau-deco-panneau-mdf-3-29-chene-draven-09
  • Product familyPanneaux acoustiques prêts à l'emploi
  • Product groupSolutions acoustiques
  • TypeObject (single object)
  • Date of publishing2026-03-18
  • Edition number1
  • Height (mm)1181
  • Width (mm)3000
  • Depth (mm)19
Classification
  • BIMobject CategoryWalls - Wall finishes