Publish your products
Humboldt Sawmill Redwood Boards
Humboldt Sawmill Redwood Boards
Humboldt Sawmill Redwood Boards
Humboldt Sawmill Redwood Boards

    Humboldt Sawmill Redwood Boards

    BEAUTIFUL. WARM. DURABLE.

    Why Choose Redwood?

    Real redwood from well-managed forests in Northern California is an all-natural, renewable resource that can be used for any number of building projects suitable for softwood lumber. Redwood can be used in place of Western Red Cedar and similar softwood species. Redwood products include boards, cladding, decking, fencing, dimensional lumber, and timbers, which can be used to build decks, fences, garden structures, landscapes, siding and paneling, timber frame construction, and countless other interior and exterior projects. Few other building materials display the combination of natural beauty, warmth, durability and versatility inherent in real redwood. Redwood features excellent workability with regular woodworking tools, and readily accepts paints, stains, and other finishes extremely well. But it is the rich, red color that makes redwood legendary. Every redwood board is unique, one-of-a-kind. Such distinction cannot be matched by man-made, alternative products.

    Redwood Boards

    Humboldt Sawmill redwood boards are one of the most versatile products the company manufactures. Redwood boards can be used for any number of construction applications including accent walls, deck and fence railings, fascia, shelving, trim, and many more. Humboldt Sawmill redwood boards are available in 1-inch dimension in lengths from 6–20 feet in grades ranging from Heart B, Heart Clear, B Grade, Clear, and Construction Heart. All Humboldt Sawmill redwood boards, like all our products, are environmentally certified from well-managed forests in Northern California where workers earn family-wages and benefits.

    Specification
    • Redwood Boards

      Humboldt Sawmill redwood boards are available in the following options:

      • Dimension
        • 1×2
        • 1x3
        • 1x4
        • 1x6
        • 1x8
        • 1x12
      • Length
        • 6-20′
      • Grades Available
        • Heart B, Heart Clear, B Grade, Clear, and Construction Heart
      • Finish Characteristics
        • Rough, S4S*, S1S2E**

      *Surfaced four sides

      **Surfaced one side two edges

    Technical specification
    • Unique ref.humboldt-sawmill-redwood-boards
    • Product familyHumboldt Sawmill Redwood Boards, Lumber
    • Product groupRedwood Boards
    • TypeObject (single object)
    • Date of publishing2026-09-16
    • Edition number1
    Related
    • Material mainWood
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryConstruction Materials - Wood
    • CSI MasterFormat 2014 Code06 22 00
    • CSI MasterFormat 2014 TitleMillwork
    • OmniClass Number23-13 17 11 15 11 13
    • OmniClass TitleSoftwood Rigid Profiles

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States