Publish your products
Humboldt Sawmill Redwood Timbers
Humboldt Sawmill Redwood Timbers
Humboldt Sawmill Redwood Timbers
Humboldt Sawmill Redwood Timbers

    Humboldt Sawmill Redwood Timbers

    BEAUTIFUL. WARM. DURABLE.

    Why Choose Redwood?

    Real redwood from well-managed forests in Northern California is an all-natural, renewable resource that can be used for any number of building projects suitable for softwood lumber. Redwood can be used in place of Western Red Cedar and similar softwood species. Redwood products include boards, cladding, decking, fencing, dimensional lumber, and timbers, which can be used to build decks, fences, garden structures, landscapes, siding and paneling, timber frame construction, and countless other interior and exterior projects. Few other building materials display the combination of natural beauty, warmth, durability and versatility inherent in real redwood. Redwood features excellent workability with regular woodworking tools, and readily accepts paints, stains, and other finishes extremely well. But it is the rich, red color that makes redwood legendary. Every redwood board is unique, one-of-a-kind. Such distinction cannot be matched by man-made, alternative products.

    Redwood Timbers

    Humboldt Sawmill redwood timbers may be used for timber framing and exposed beam construction, producing dramatic results and lending the natural beauty and strength of redwood to heavy timber construction projects. One of the lightest yet structurally strong softwoods found in North America, Humboldt Sawmill redwood is ideal for a wide range of structural applications where large timbers are required. Humboldt Sawmill redwood timbers are cut from the center of the tree and are available in heartwood only grades and free of heart center (FOHC). Humboldt Sawmill redwood timbers are available surfaced or rough in a wide range of dimensions including 3-inch, 4-inch, 6-inch, and 8-inch.

    Technical specification
    • Unique ref.humboldt-sawmill-redwood-timbers
    • Product familyHumboldt Sawmill Redwood Boards, Lumber
    • Product groupRedwood Timbers
    • TypeObject (single object)
    • Date of publishing2026-09-16
    • Edition number1
    Related
    • Material mainWood
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryConstruction Materials - Wood
    • CSI MasterFormat 2014 Code06 13 00
    • CSI MasterFormat 2014 TitleHeavy Timber Construction
    • OmniClass Number23-13 35 19 15 15
    • OmniClass TitleHeavy Timber Construction

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States