Publish your products
Woodwright Ceilings - Curved Torsion Spring
Archived

Woodwright Ceilings - Curved Torsion Spring

Ideal for casino ceilings, airport ceilings, and arena ceilings, Hunter Douglas' Woodwright™ torsion spring carrier/grid system allows both flat and curved ceiling panels to swing down from the plenum. Our Torsion Spring systems ensure safe, easy downward access, making them a superb choice when panel removal is a concern.

Key Features
  • Panel configurations up to 48" wide x 120" long
  • Curved panel system supports a variety of arch-lengths and radii
  • Swing-down feature allows random access/point accessibility to plenum. No special tools required
  • Trim systems available with both roll-form and extruded options
  • Contains from 70% to 95% recycled content
  • Compatible with industry-standard fixtures and air diffusers
  • Colors, metallic finishes, wood finishes, and perforations available
  • GREENGUARD Children and SchoolsSM Certified for Indoor Air Quality (IAQ)
Technical specification
  • Unique ref.hunterd-wood-curved-torsion-spring
  • Product familySpecialty Ceilings
  • Product groupWoodwright Ceilings
  • TypeObject (single object)
  • Date of publishing2012-05-28
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryConstruction - Ceiling
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit