Unique ref.: | hunter-panels-h-shield |
---|---|
Brand: | Hunter Panels |
Product family: | Slab and Board Thermal Insulation |
Product group: | Flat Polyiso |
Date of publishing: | 2011-03-18 |
Edition number: | 2 |
Type: | Object (single object) |
H-Shield is a rigid roof insulation panel composed of a closed cell polyisocyanurate foam core manufactured on-line to fiber reinforced facers on each side (GRF).
FEATURES AND BENEFITS
· Manufactured with NexGen Chemistry: Contains no CFCs, HCFCs, HFCs, is Zero ODP, EPA Compliant, and has virtually no GWP
· Approved for direct application to steel decks
· Approved under all major roof covering systems – BUR, Modified and Single-Ply
PANEL CHARACTERISTICS
· Available in two grades of compressive strengths per ASTM C1289 Type II, Class 1 Grade 2 (20 psi) or Grade 3 (25 psi)
· Available in 4'x4' (1220mm x 1220mm) and 4'x8' (1220mm x 2440mm) panels in thicknesses of 1" (25mm) to 4.5" (114mm)
ROOFING APPLICATIONS
· Constructions requiring FM Class 1 and UL Class A ratings
· Single-Ply Roof Systems (Ballasted, Mechanically Attached, Fully Adhered)
· Standing Seam Metal Roof Systems
· Modified Bitumen Systems
· Built-Up Roofing: Asphalt and Coal Tar
Codes and Compliances
· ASTM C 1289 Type II, Class 1 Grade 2 (20 psi) or Grade 3 (25 psi)
· International Building Code (IBC) Chapter 26
· State of Florida Product Approval Number FL 5968
· California Code of Regulations, Title 24, Insulation Quality Standard License #TI-1420
· Miami Dade County Product Control Approved
Underwriters Laboratories Inc Classifications
· UL 1256
· Insulated Steel Deck Construction Assemblies – No. 120, 123, 292
· UL 790
· UL 263 Hourly Rated P Series Roof Assemblies
UL Classified for use in Canada
· Refer to UL Directory of Products Certified for Canada for more details
· CCMC 13460-L
· UL Certified for Canada, CAN/ULC-S126, CAN/ULC-S101, CAN/ULC- S107
· CAN/ULC-S704 Type 2, Class 3 (20 psi) or Type 3, Class 3 (25 psi)
Factory Mutual Approvals
· FM 4450, FM 4470
· Approved for Class 1 insulated steel deck constructions for 1-60 to 1-270. Refer to FM Approval’s RoofNav for details on specific systems
LEED Potential Credits for Polyiso Use
Energy and Atmosphere
· Optimize Energy Performance
Materials & Resources
· Building Life-Cycle Impact Reduction
· Environmental Product Declarations
· Materials Reuse
· Recycled Content
Product url: | https://hunterpanels.com/docman-categories/product-documents/hpanels/flat-... |
---|---|
Installation instructions: | |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | https://hunterpanels.com/docman-categories/specs-bim/specs-and-bim-hunter-... |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en-us/hunterpanels/product/hunter-panels-h-shield
Material main: | Polyisocyanurate PIR |
---|---|
Material secondary: | |
Designed in: | United States |
Manufactured in: | United States |
BIMobject Category: | Construction Materials - Insulation |
---|---|
UNSPSC name: | Insulation |
UNSPSC code: | 3014 |
Uniclass 1.4 Code: | L66183 |
Uniclass 1.4 Description: | Insulating board |
Uniclass 2015 Code: | Pr_20_93_84_84 |
Uniclass 2015 Description: | Structural insulated roof panels |
OmniClass Number: | 23-13 25 19 11 |
OmniClass Title: | Slab and Board Thermal Insulation |
Click these links for more information from AEC Daily
Name | Value |
---|---|
Education | https://www.aecdaily.com/sc.php?node_id=1833555&tabidx=education&company=Hunter+Panels&subtabidx=osp |
Name | Value |
---|---|
Application | Constructions requiring FM Class 1 and UL Class A ratings ; Single-Ply Roof Systems (Ballasted, Mechanically Attached, Fully Adhered) ; Standing Seam Metal Roof Systems ; Modified Bitumen Systems ; Built-Up Roofing: Asphalt and Coal Tar |
Compressive Strength | 20 psi ; 25 psi |
Installation | Ballasted ; Mechanically Attached ; Fully Adhered |
Material | Polyisocyanurate foam |
Thickness | 1 ; 1.5 ; 1.6 ; 1.7 ; 2 ; 2.5 ; 2.7 ; 3 ; 3.3 ; 3.5 ; 3.6 ; 4 in |
Type | Flat Polyisocyanurate Insulation |
Vapour Permeability | < 1 perm |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Value |
---|---|
Material | Polyisocyanurate foam |
Name | Value |
---|---|
R-Value | 6.00 | 9.00 | 9.60 | 10.30 | 12.10 | 15.30 | 16.60 | 18.50 | 20.40 | 21.70 | 22.40 | 25.00 |
BIMobject®