Unique ref.: | hunter-panels-h-shield-hd |
---|---|
Brand: | Hunter Panels |
Product family: | Slab and Board Thermal Insulation |
Product group: | High-Density Flat Polyiso |
Date of publishing: | 2011-11-16 |
Edition number: | 2 |
Type: | Object (single object) |
H-Shield HD is a 1⁄2" thick, high-density polyiso insulation panel specifically designed for use as a cover board. It is manufactured on-line to a premium performance coated glass facer on both sides (CGF). H-Shield HD delivers an R-value of 2.5 in its 1⁄2" profile; significantly higher than roof cover boards made with other materials such as wood fiber or gypsum.
PREMIUM PERFORMANCE ATTRIBUTES
· Manufactured with NexGen Chemistry: Contains no CFCs, HCFCs, HFCs, is Zero ODP, EPA Compliant, and has virtually no GWP
· 4 lbs/pcf high density foam core provides enhanced physical properties
· Lightweight (11 lbs per 4'x8' panel); easy to cut, handle and install
· Sturdy constitution and durability protects the roof system from effects of hail, roof top construction traffic and other potentially damaging elements
· Achieves a UL 790 Class A combustible deck assembly rating at 1⁄2" thickness without the use of a fire-rated slip sheet or the presence of a fire barrier Insulation joints must be staggered a minimum of 12" from the combustible deck joints. Maximum roof slope = 1”:12”
· Passed (10) ASTM D 3273 Resistance to Mold Test
· Hail Rating: SH-1
ROOFING APPLICATIONS
· Compatible with Single-Ply Roofing Systems (fully adhered and mechanically attached)
· Modified Bitumen Roofing Systems
· Suitable for use with approved fasteners and plates, also cold applied and low-rise adhesives
PANEL CHARACTERISTICS
· Available in ASTM C 1289 Type II, Class 4, Grade 1 (109 psi max)
· Available in 1⁄2" 4' x 8' (1220mm x 2440mm) panels
· Constructions requiring UL Class A ratings
Codes and Compliances
· ASTM C 1289 Type II, Class 4, Grade 1 (109 psi max)
· UL Classified 790
· UL Class A
· ASTM E108
· FM Approved – consult RoofNav for specific assemblies
· FM Approved 1-75
· Miami Dade County Product Control Approved
· State of Florida Product Approval No. FL 5968
· California Code of Regulations, Title 24, Insulation Quality Standard License #TI-1420
UL Classified for use in Canada
· Refer to UL Directory of Products Certified for Canada for more details
· UL Certified for Canada, CAN/ULC-S126, CAN/ULC- S107
· CAN/ULC-S704 Type 3 Class 2
LEED Potential Credits for Polyiso Use
Energy and Atmosphere
· Optimize Energy Performance
Materials & Resources
· Building Life-Cycle Impact Reduction
· Environmental Product Declarations
· Materials Reuse
· Recycled Content
· Construction and Demolition Waste Management
Product url: | https://hunterpanels.com/product-documents/hpanels/flat-products/35-h-shie... |
---|---|
Installation instructions: | |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | https://hunterpanels.com/docman-categories/specs-bim/specs-and-bim-hunter-... |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en-us/hunterpanels/product/hunter-panels-h-shield-hd
Material main: | |
---|---|
Material secondary: | |
Designed in: | United States |
Manufactured in: | United States |
BIMobject Category: | Construction Materials - Insulation |
---|---|
UNSPSC name: | Insulation |
UNSPSC code: | 3014 |
Uniclass 1.4 Code: | L66183 |
Uniclass 1.4 Description: | Insulating board |
Uniclass 2015 Code: | Pr_20_93_84_84 |
Uniclass 2015 Description: | Structural insulated roof panels |
OmniClass Number: | 23-13 25 19 11 |
OmniClass Title: | Slab and Board Thermal Insulation |
Click these links for more information from AEC Daily
Name | Value |
---|---|
Education | https://www.aecdaily.com/sc.php?node_id=1833555&tabidx=education&company=Hunter+Panels&subtabidx=osp |
Name | Value |
---|---|
Installation | Mechanically Attached ; Fully Adhered |
Material | Polyisocyanurate foam |
Thickness | 0.5 in |
Type | Flat Polyisocyanurate Insulation |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Value |
---|---|
Material | Polyisocyanurate foam |
Name | Value |
---|---|
R-Value | 2.5 |
BIMobject®