This website uses cookies for functionality, to tailor and personalize your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

H-Shield HD Comp CG

Unique ref.: hunter-panels-h-shield-hd-cg
Brand: Hunter Panels
Product family: Slab and Board Thermal Insulation
Product group: High-Density Flat Polyiso
Date of publishing: 2011-11-16
Edition number: 1
Type: Object (single object)

Product Description
H-Shield HD Composite CG is composed of two products, H-Shield HD - a 1/2" hi-density polyiso cover board – manufactured on-line to H-Shield CG - a premium performance faced polyiso - creating a monolithic composite panel (CGF). This product is ideal for commercial roofing projects that require high thermal efficiency combined with maximum durability in both new construction and retrofit applications. R-value is optimized with a thinner profile than any other insulation available on the market.

Premium Performance Attributes

  • H-Shield HD Composite CG is produced on-line to achieve a monolithic panel that eliminates the need for cover boards, reduces inter-ply adhesives and saves labor
  • At 2" minimum thickness, approved for Class 1 insulated steel deck and UL Class A in virtually all roof assemblies
  • A minimum 3.0” thickness installed directly over a combustible deck will achieve a UL Class A
  • Passed (10) ASTM D 3273 Resistance to Mold Test
  • Hail rating - SH 1
  • Top facer of 1/2" high-density polyiso provides 109 psi max compressive strength 
  • Foam core base layer provides 20 psi
  • Panel Characteristics
  • H-Shield HD Composite CG products available in 47.5"x47.5" (1207mm x 1207mm) and 47.5"x95.5" (1207mm x 2440mm) panels in thicknesses from 2" to 4" for total R-value in one layer from 11.1 to 23.0

  • Material main:
    Material secondary:
    Designed in: United States
    Manufactured in: United States

    BIMobject Category: Construction Materials - Insulation
    UNSPSC name: Insulation
    UNSPSC code: 3014
    Uniclass 1.4 Code: L66183
    Uniclass 1.4 Description: Insulating board
    Uniclass 2015 Code: Pr_20_93_84_84
    Uniclass 2015 Description: Structural insulated roof panels
    OmniClass Number: 23-13 25 19 11
    OmniClass Title: Slab and Board Thermal Insulation
    This product is available in:
    North America
    • United States

    AEC Daily

    AEC Daily Links

    AEC Daily Links

    Click these links for more information from AEC Daily

    Name Value
    Education https://www.aecdaily.com/sc.php?node_id=1833555&tabidx=education&company=Hunter+Panels&subtabidx=osp

    BIMobject SEEK Properties

    Building Materials - Insulation

    Name Value
    Installation Ballasted ; Mechanically Attached ; Fully Adhered
    Material Polyisocyanurate foam
    Thickness 2 ; 2.5 ; 3 ; 3.5 ; 3.6 ; 4 in
    Type Flat Polyisocyanurate Insulation
    Vapour Permeability < 1 perm

    COBie UK

    UK.COBie.Type

    UK.COBie.Type

    This property set allows objects to be COBie UK BIM Level 2 classified

    Name Value
    Material Polyisocyanurate foam

    Hunter Panels

    Properties

    Name Value
    R-Value 11.5 | 13.8 | 14.6 | 17.8 | 19.1 | 21.0 | 24.2 | 25.5 | 27.2

    BIMobject®