We are using cookies to provide our services

By using our services you agree to our use of cookies

H-Shield-WF

Unique ref.: hunter-panels-h-shield-wf
Brand: Hunter Panels
Product family: Slab and Board Thermal Insulation
Product group: Flat Polyiso
Date of publishing: 2011-03-18
Edition number: 1
Type: Object (single object)
Download (6)
Product Description
H-Shield WF is a rigid roof insulation panel composed of a closed cell polyisocyanurate foam core manufactured on-line to a fiber reinforced facer on one side and .5" (13mm) asphalt coated high density wood fiberboard on the other.

Premium Performance Attributes
  • Manufactured with NexGen Chemistry: Contains no CFCs, HCFCs, is Zero ODP, EPA Compliant, and has virtually no GWP
  • Approved for all major roof covering systems – BUR, Coal Tar, Modified and Single-Ply applications


  • Panel Characteristics
  • Available in two compressive strengths per ASTM C1289 Type IV, Grade 2 (20 psi) or Grade 3 (25 psi)
  • Available in 47.5"x47.5" (1207mm x 1207mm) and 47.5"x95.5" (1207mm x 2426mm) panels in thicknesses of 1.5" (38mm) to 3.5" (89.9mm)

  • Material main:
    Material secondary:
    Designed in: United States
    Manufactured in: United States

    BIMobject Category: Building Materials - Insulation
    UNSPSC name: Insulation
    UNSPSC code: 3014
    Uniclass 1.4 Code: L66183
    Uniclass 1.4 Description: Insulating board
    Uniclass 2015 Code: Pr_20_93_84_84
    Uniclass 2015 Description: Structural insulated roof panels
    OmniClass Number: 23-13 25 19 11
    OmniClass Title: Slab and Board Thermal Insulation
    This product is available in:
    North America
    • United States

    BIMobject SEEK Properties

    Building Materials - Insulation

    Name Value
    Application Constructions requiring FM Class 1 and UL Class A ratings | Single-Ply Roof Systems (Ballasted, Mechanically Attached, Fully Adhered) | Modified Bitumen Systems | Built-Up Roofing: Asphalt and Coal Tar
    Compressive Strength 20 ; 25
    Installation Ballasted ; Mechanically Attached ; Fully Adhered
    Material Polyisocyanurate foam
    Thickness 1.5 ; 1.8 ; 2 ; 2.1 ; 2.3 ; 2.5 ; 2.6 ; 2.8 ; 3 ; 3.1 ; 3.4 ; 3.5 ; 3.6 ; 4 ; 4.5
    Type Flat Polyisocyanurate Insulation Bonded to Wood Fiberboard
    Vapor Permeability < 1 perm

    Hunter Panels

    Properties

    Name Value
    R-Value 7.4 | 9.2 | 10.4 | 11.0 | 12.3 | 13.5 | 14.2 | 15.4 | 16.7 | 17.3 | 19.3 | 19.9 | 20.5 | 23.1 | 26.4

    All BIM objects are real products from real manufacturers confirmed and approved