We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Tapered H-Shield

Unique ref.: hunter-panels-tapered-h-shield
Brand: Hunter Panels
Product family: Slab and Board Thermal Insulation
Product group: Tapered Polyiso
Date of publishing: 2011-03-18
Edition number: 2
Type: Object (single object)
Download (8)

Tapered H-Shield is a sloped rigid roof insulation panel composed of a closed cell polyisocyanurate foam core manufactured on-line to a fiber reinforced facer on both sides (GRF). Tapered H-Shield is designed to promote positive drainage and prevent ponding water. For best results, request assistance from Hunter Panels Tapered Design Team.

FEATURES AND BENEFITS
· Manufactured with NexGen Chemistry: Contains no CFCs, HCFCs, HFCs, is Zero ODP, EPA Compliant, and has virtually no GWP
· Approved for direct application to steel decks
· Approved under major roof covering systems – BUR, Modified and Single-Ply 

PANEL CHARACTERISTICS
· Available in two grades of compressive strengths per  ASTM C 1289 Type II, Class 1 Grade 2 (20 psi) or Grade 3 (25 psi)
· Available slopes are 1⁄16" (2mm), 1⁄8" (3mm), 3⁄16" (5mm), 1⁄4" (6mm), 3⁄8" (10mm) and 1⁄2" (13mm) per foot
· Available in 4'x4' (1220mm x 1220mm) and 4'x8' (1220mm x 2440mm) panels in thicknesses of .5" (13mm) minimum to 4.5" (114mm) maximum in a single layer
· Other panel sizes and facers are available upon special request 

ROOFING APPLICATIONS
· Constructions requiring FM Class 1 and UL Class A ratings
· Single-Ply Roof Systems (Ballasted, Mechanically Attached,  Fully Adhered)
· Modified Bitumen Systems
· Built-Up Roofing: Asphalt and Coal Tar

Codes and Compliances
· ASTM C 1289 Type II, Class 1 Grade 2 (20 psi) or Grade 3 (25 psi)
· International Building Code (IBC) Chapter 26
· State of Florida Product Approval Number FL 5968
· California Code of Regulations, Title 24, Insulation Quality  Standard License #TI-1420
· Miami Dade County Product Control Approved

Underwriters Laboratories Inc Classifications
· UL 1256
· Insulated Steel Deck Construction Assemblies – No. 120,  123, 292
· UL 790 
· UL 263 Hourly Rated P Series Roof Assemblies 

UL Classified for use in Canada
· Refer to UL Directory of Products Certified for Canada for  more details
· CCMC 13460-L
· UL Certified for Canada, CAN/ULC-S126, CAN/ULC-S101, CAN/ULC- S107
· CAN/ULC-S704 Type 2, Class 3 (20 psi) or Type 3, Class 3 (25 psi)

Factory Mutual Approvals
· FM 4450, FM 4470
· Approved for Class 1 insulated steel deck constructions for 1-60 to 1-270. Refer to FM Approval’s RoofNav for details on specific systems.
 
LEED Potential Credits for Polyiso Use 
Energy and Atmosphere
· Optimize Energy Performance 
Materials & Resources
· Building Life-Cycle Impact Reduction
· Environmental Product Declarations
· Materials Reuse
· Recycled Content
· Construction and Demolition Waste Management


Material main:
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Construction Materials - Insulation
UNSPSC name: Insulation
UNSPSC code: 3014
Uniclass 1.4 Code: L66183
Uniclass 1.4 Description: Insulating board
Uniclass 2015 Code: Pr_20_93_84_84
Uniclass 2015 Description: Structural insulated roof panels
OmniClass Number: 23-13 25 19 11
OmniClass Title: Slab and Board Thermal Insulation
This product is available in:
North America
  • United States

AEC Daily

AEC Daily Links

AEC Daily Links

Click these links for more information from AEC Daily

Name Value
Education https://www.aecdaily.com/sc.php?node_id=1833555&tabidx=education&company=Hunter+Panels&subtabidx=osp

BIMobject SEEK Properties

Building Materials - Insulation

Name Value
Application Constructions requiring FM Class 1 and UL Class A ratings ; Single-Ply Roof Systems (Ballasted, Mechanically Attached, Fully Adhered) ; Modified Bitumen Systems ; Built-Up Roofing: Asphalt and Coal Tar
Compressive Strength 20 psi ; 25 psi
Installation Ballasted ; Mechanically Attached ; Fully Adhered
Material Polyisocyanurate foam
Type Sloped Polyisocyanurate Insulation
Vapour Permeability < 1 perm

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Material Polyisocyanurate foam

BIMobject®