Unique ref.: | hunter-panels-xci-cg |
---|---|
Brand: | Hunter Panels |
Product family: | Slab and Board Thermal Insulation |
Product group: | Hunter Xci polyiso |
Date of publishing: | 2011-11-16 |
Edition number: | 2 |
Type: | Object (single object) |
Xci CG is a high-thermal rigid insulation panel composed of a closed cell polyisocyanurate foam core manufactured on-line to premium performance coated glass facers on both sides. It is designed for use in commercial wall applications to provide continuous insulation within the building envelope.
Premium Performance Attributes
· Polyiso offers increased R-value per inch vs mineral fiber, XPS or EPS options
· Designed for use in continuous insulation to assist in meeting the most current ASHRAE 90.1, IECC, IBC and IRC standards
· Manufactured with NexGen Chemistry: Zero Ozone Depleting Potential (ODP); Contains no CFCs, HCFCs or HFCs; Virtually zero Global Warming Potential (GWP). Use of Xci products helps reduce the carbon footprint of buildings.
· Provides improved dimensional stability, fire performance and resistance to mold growth
Applications
· Provides continuous insulation (ci) for standard wood frame, FRT wood frame, steel stud, CMU and concrete exterior wall constructions
· Compatible with numerous claddings/finishes: masonry, fiber cement, stucco, terra cotta, mcm, metal, natural stone, stone aluminum, EIFS
· Suitable for many commercial wall assemblies Note: Xci CG is not suitable for exposed interior applications.
Panel Characteristics
· ASTM C 1289 Type II, Class 2 Grade 2 (20 psi) or Grade 3 (25 psi)
· Available in 4' x 8' (1220mm x 2440mm) panels in thickness of 1" (25mm) – 4" (102mm), and r-values from 6.0 -25.0
· Other sizes are available upon special request (for example: 16" or 24" width)
Codes and Compliances
· ASTM C 1289
· IBC Chapter 26 and IRC Section R316 · NFPA 285 passed, contact Hunter Panels for details
· DRJ Technical Evaluation Report 1402-02
· Miami Dade County Product Control Approved
· California Code of Regulations, Title 24, Insulation Quality Standard License #TI-1420
· California Bureau of Furnishings and Home Insulation
· UL Classified for use in Canada – Refer to UL Director of Products Certified for Canada for more details
· CCMC 13460-L
· CAN/ULC S-704 Type 2, Class 2
· Numerous UL263 hourly designs
Product url: | https://hunterpanels.com/docman-categories/product-documents/xci/xci-wall/... |
---|---|
Installation instructions: | |
COBie Product Data Sheet: | |
Product certification: | https://www.hunterpanels.com/xci-polyiso-wall-products/nfpa-285-info/nfpa-... |
Technical description: | https://hunterpanels.com/docman-categories/specs-bim/specs-and-bim-hunter-... |
Instruction video: | https://installpolyiso.com/index.php/xci-polyiso-wall-installation/xci-vid... |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en-us/hunterpanels/product/hunter-panels-xci-cg
Material main: | |
---|---|
Material secondary: | |
Designed in: | United States |
Manufactured in: | United States |
BIMobject Category: | Construction Materials - Insulation |
---|---|
UNSPSC name: | Insulation |
UNSPSC code: | 3014 |
Uniclass 1.4 Code: | L66183 |
Uniclass 1.4 Description: | Insulating board |
Uniclass 2015 Code: | Pr_20_93_84_84 |
Uniclass 2015 Description: | Structural insulated roof panels |
OmniClass Number: | 23-13 25 19 11 |
OmniClass Title: | Slab and Board Thermal Insulation |
Click these links for more information from AEC Daily
Name | Value |
---|---|
Education | https://www.aecdaily.com/sc.php?node_id=1833555&tabidx=education&company=Hunter+Panels&subtabidx=osp |
Name | Value |
---|---|
Application | Provides continuous insulation (ci) for standard steel stud, CMU and concrete masonry exterior wall construction, suitable for many exterior commercial wall assemblies requiring passing the NFPA 285. Other assemblies, standard wood frame, not requiring NFPA approval are also accepted. |
Compressive Strength | 20 psi |
Material | Polyisocyanurate foam ; Glass |
Thickness | 1 ; 1.5 ; 2 ; 2.5 ; 3 ; 3.3 ; 3.5 in |
Type | Flat Polyisocyanurate Insulation |
Vapour Permeability | < 1 perm |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Value |
---|---|
Material | Polyisocyanurate foam ; Glass |
Name | Value |
---|---|
R-Value | 6.0 | 9.0 | 12.1 | 15.3 | 18.5 | 20.4 | 21.7 |
BIMobject®