We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Xci Foil (Class A)

Unique ref.: hunter-panels-xci-class-a-foil
Brand: Hunter Panels
Product family: Slab and Board Thermal Insulation
Product group: Hunter Xci polyiso
Date of publishing: 2011-11-16
Edition number: 2
Type: Object (single object)
Download (7)
Xci Foil (Class A) is an exterior wall insulation panel composed of a Class A rigid polyisocyanurate foam core manufactured on-line to 15 mil reinforced foil facers on both sides. It is designed for use in commercial wall applications to provide continuous insulation within the building envelope.

Features and Benefits
Polyiso offers increased R-value per inch vs mineral fiber, XPS or EPS options
Designed for use in continuous insulation to assist in meeting the most current ASHRAE 90.1, IECC, IBC and IRC standards
Can be installed directly on steel studs in a variety of wall assemblies without the need for gypsum sheathing
Flame spread of <25 per ASTM E 84
Provides R-Values from 6.3 to 25.2 in a single layer
Manufactured with NexGen Chemistry: Zero Ozone Depleting Potential (ODP); Contains no CFCs, HCFCs or HFCs; Virtually zero Global Warming Potential (GWP). Use of Xci products helps reduce the carbon footprint of buildings.
Superior fire performance, durability and dimensional stability


Features and Benefits Polyiso offers increased R-value per inch vs mineral fiber, XPS or EPS options Designed for use in continuous insulation to assist in meeting the most current ASHRAE 90.1, IECC, IBC and IRC standards Can be installed directly on steel studs in a variety of wall assemblies without the need for gypsum sheathing Flame spread of <25 per ASTM E 84 Provides R-Values from 6.3 to 25.2 in a single layer Manufactured with NexGen Chemistry: Zero Ozone Depleting Potential (ODP); Contains no CFCs, HCFCs or HFCs; Virtually zero Global Warming Potential (GWP). Use of Xci products helps reduce the carbon footprint of buildings. Superior fire performance, durability and dimensional stability Applications Provides continuous insulation (ci) for standard wood frame, FRT wood frame, steel stud, CMU and concrete exterior wall constructions Compatible with numerous claddings/finishes: masonry, fiber cement, stucco, terra cotta, mcm, metal, natural stone, stone aluminum Panel Characteristics ASTM C 1289 Type I, Class 1 Grade 2 (20 psi) or Grade 3 (25 psi) Available in 4' x 8' (1220mm x 2440mm) panels in thickness of 1" (25mm) – 4" (102mm), r values from 6.3 -25.2 in a single layer Other sizes are available upon special request – (for example: 16" or 24" width)

Codes and Compliances
ASTM C 1289
ASTM E 2178 – less than 0.001 L (s.m2) at 75 Pa
ASTM E 2357 – no leakage
ASTM E 283 S – less than 0.04 cfm/ft2
ASTM E 330 – less than 0.04 cfm/ft2
ASTM E 331 – Pass, no leakage
International Building Code Chapter 26 per Class A UL 723 (ASTM E84)
UL Classified
DRJ Technical Evaluation Report 1402-01
Numerous NFPA 285 approved assemblies
Numerous UL 263 hourly designs
Miami Dade County Product Control Approved
California Code of Regulations, Title 24, Insulation Quality Standard License #TI-1420
California Bureau of Furnishings and Home Insulation
CCMC 13460-L
CAN/ULC S-704 Type 1, Class 1


Material main:
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Construction Materials - Insulation
UNSPSC name: Insulation
UNSPSC code: 3014
Uniclass 1.4 Code: L66183
Uniclass 1.4 Description: Insulating board
Uniclass 2015 Code: Pr_20_93_84_84
Uniclass 2015 Description: Structural insulated roof panels
OmniClass Number: 23-13 25 19 11
OmniClass Title: Slab and Board Thermal Insulation
This product is available in:
North America
  • United States

AEC Daily

AEC Daily Links

AEC Daily Links

Click these links for more information from AEC Daily

Name Value
Education https://www.aecdaily.com/sc.php?node_id=1833555&tabidx=education&company=Hunter+Panels&subtabidx=osp

BIMobject SEEK Properties

Building Materials - Insulation

Name Value
Application Provides continuous insulation (ci) for standard steel stud, CMU and concrete masonry exterior wall construction, suitable for many exterior commercial wall assemblies requiring passing the NFPA 285. Other assemblies, standard wood frame, not requiring NFPA approval are also accepted.
Compressive Strength 20 psi
Material Polyisocyanurate foam ; Foil
Thickness 1 ; 1.5 ; 1.6 ; 2 ; 2.5 ; 3 ; 3.5 ; 4 in
Type Flat Polyisocyanurate Insulation
Vapour Permeability < 0.04 perm

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Material Polyisocyanurate foam ; Foil

Hunter Panels

Properties

Name Value
R-Value 6.4 | 9.6 | 12.8 | 16.0 | 19.2 | 19.5

BIMobject®