We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Xci Foil

Unique ref.: hunter-panels-xci-foil
Brand: Hunter Panels
Product family: Slab and Board Thermal Insulation
Product group: Hunter Xci polyiso
Date of publishing: 2011-11-16
Edition number: 2
Type: Object (single object)
Download (8)

Xci Foil is a high thermal rigid insulation panel composed of a closed cell polyisocyanurate foam core manufactured on-line to an impermeable foil facing material. It is designed for use in commercial and residential wall applications to provide continuous insulation within the building envelope. 

Features and Benefits
· Polyiso offers increased R-value per inch vs mineral fiber, XPS or  EPS options
· Designed for use in continuous insulation to assist in meeting the most current ASHRAE 90.1, IECC, IBC and IRC standards
· Manufactured with NexGen Chemistry: Zero Ozone Depleting Potential (ODP); Contains no CFCs, HCFCs or HFCs; Virtually zero Global Warming Potential (GWP). Use of Xci products helps reduce the carbon footprint  of buildings.
· Lightweight yet durable, easy to handle. Cuts with a knife or saw. 

Applications
· Provides continuous insulation (ci) for standard wood frame, FRT wood frame, steel stud, CMU and concrete exterior wall constructions
· Suitable for external ductwork
· Suitable for masonry cavity wall applications Note: Xci Foil is not suitable for exposed interior applications.

Panel Characteristics
· Available in two compressive strengths per ASTM C 1289 Type 1, Grade 2 (20 psi) and Grade 3 (25 psi)
· Available 4' x 8' (1220mm x 2440mm) panels in thicknesses of 1" (25mm) – 4" (102mm)
· Other sizes are available upon special request—(for example:  16" or  24" width)

Codes and Compliances
· ASTM C 1289
· IBC Chapter 26 and IRC Section R316
· NFPA 285 passed, contact Hunter Panels for details
· DRJ Technical Evaluation Report 1402-02
· Miami Dade County Product Control Approved
· Numerous UL 263 hourly designs (contact Hunter Panels for details)
· California Code of Regulations, Title 24, Insulation Quality Standard License #TI-1420
· California Bureau of Furnishings and Home Insulation
· UL Classified for use in Canada – Refer to UL Director of Products Certified for Canada for more details
· CCMC 13460-L
· CAN/ULC S-704 Type 1, Class 1


Material main:
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Construction Materials - Insulation
UNSPSC name: Insulation
UNSPSC code: 3014
Uniclass 1.4 Code: L66183
Uniclass 1.4 Description: Insulating board
Uniclass 2015 Code: Pr_20_93_84_84
Uniclass 2015 Description: Structural insulated roof panels
OmniClass Number: 23-13 25 19 11
OmniClass Title: Slab and Board Thermal Insulation
This product is available in:
North America
  • United States

AEC Daily

AEC Daily Links

AEC Daily Links

Click these links for more information from AEC Daily

Name Value
Education https://www.aecdaily.com/sc.php?node_id=1833555&tabidx=education&company=Hunter+Panels&subtabidx=osp

BIMobject SEEK Properties

Building Materials - Insulation

Name Value
Application Provides continuous insulation (ci) for standard steel stud, CMU and concrete masonry exterior wall construction, suitable for many exterior commercial wall assemblies requiring passing the NFPA 285. Other assemblies, standard wood frame, not requiring NFPA approval are also accepted.
Compressive Strength 16 psi
Material Polyisocyanurate foam ; Foil
Thickness 1 ; 1.5 ; 2 ; 2.5 ; 3 ; 3.5 in
Type Flat Polyisocyanurate Insulation
Vapour Permeability < 0.05 perm

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Material Polyisocyanurate foam ; Foil

Hunter Panels

Properties

Name Value
R-Value 6.7 | 10.5 | 14.4 | 17.8 | 21.2 | 24.6

BIMobject®